Metric Size, Steel
Retaining Magnet Assemblies

Disc-Shaped, With Thru Hole and Rubber Jacket
GN 51.4

RoHS Compliant


This line drawing is movable on the page...just click and drag!
Specification
Information

Housing: Steel, zinc plated
Magnet: Neodymium, iron and boron version NdFeB (ND type)
Rubber jacket: Elastomer (TPE), 73 shore, black

Shipping

GN 51.4 magnets are a shielded magnetic assembly with rubber jacket.
They are especially suitable for applications where the surface is easily marred. Also, these magnets have an increased coefficient of friction, which creates high lateral retaining force.
Type ND temperature resistant to 175 °F (80°C).
See also Types of Retaining Magnet Assemblies, Materials Composition of Retaining Magnet Assemblies, and Pulling Force Information for Retaining Magnet Assemblies.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 ND Type

Dimensions in:

millimeters
(inches)

Part Number d1
Dia.
d2 d3 h
Thickness
t1 Nominal Pulling Forces [N]
51.4-ND-22-SW
Download the CAD
22
(.87)
4
(.16)
8
(.31)
6
(.24)
3.5
(.14)
35
51.4-ND-31-SW
Download the CAD
31
(1.22)
6
(.24)
9
(.35)
6
(.24)
3.5
(.14)
75
51.4-ND-57-SW
Download the CAD
57
(2.24)
8
(.31)
25.3
(1.00)
7.5
(.30)
3.5
(.14)
175
51.4-ND-66-SW
Download the CAD
66
(2.60)
5.5
(.22)
25
(.98)
8.5
(.33)
3.5
(.14)
210