Metric Size, Steel
Retaining Magnet Assemblies

Rod-Shaped, With Smooth Finish
GN 52.1

RoHS Compliant


This line drawing is movable on the page...just click and drag!
Specification
Information

Housing:
Type 1--Steel, zinc plated
Type 2--Steel, plain finish
Magnet: Aluminum, nickel and cobalt combination AlNiCo (AN type), or neodymium, iron and boron version NdFeB (ND type)

Note: AN type has brass lining between housing and magnet; ND type has plastic lining between housing and magnet

Shipping

GN 52.1 magnets are a shielded magnetic assembly.
Mounting options include pressing in, shrinking in, or gluing in.
Type AN temperature resistant to 535 °F (280°C), Type ND temperature resistant to 175 °F (80°C).
See also Types of Retaining Magnet Assemblies, Materials Composition of Retaining Magnet Assemblies, and Pulling Force Information for Retaining Magnet Assemblies.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 AN Type

Dimensions in:

millimeters
(inches)

Type 1 - Zinc Plated Steel Type 2- Plain Steel Nominal Pulling Forces [N]
Part Number d
Dia.
d
tol.
h h
tol.
k* Part Number d
Dia.
d
tol.
h h
tol.
k*
52.1-AN-6-1
Download the CAD
6
(.24)
+/-.2
(+/- .008)
20
(.79)
+/-.2
(+/- .008)
12
(.47)
52.1-AN-6-2
Download the CAD
6
(.24)
h6 10
(.39)
+/-.2
(+/- .008)
2
(.08)
2
52.1-AN-8-1
Download the CAD
8
(.31)
+/-.2
(+/- .008)
20
(.79)
+/-.2
(+/- .008)
11
(.43)
52.1-AN-8-2
Download the CAD
8
(.31)
h6 12
(.47)
+/-.2
(+/- .008)
3
(.12)
4
52.1-AN-10-1
Download the CAD
10
(.39)
+/-.2
(+/- .008)
20
(.79)
+/-.2
(+/- .008)
10
(.39)
52.1-AN-10-2
Download the CAD
10
(.39)
h6 16
(.63)
+/-.2
(+/- .008)
6
(.24)
8.5
52.1-AN-13-1
Download the CAD
13
(.51)
+/-.2
(+/- .008)
20
(.79)
+/-.2
(+/- .008)
8
(.31)
52.1-AN-13-2
Download the CAD
13
(.51)
h6 18
(.71)
+/-.2
(+/- .008)
6
(.24)
12
52.1-AN-16-1
Download the CAD
16
(.63)
+/-.2
(+/- .008)
20
(.79)
+/-.2
(+/- .008)
6
(.24)
52.1-AN-16-2
Download the CAD
16
(.63)
h6 20
(.79)
+/-.2
(+/- .008)
6
(.24)
20
52.1-AN-20-1
Download the CAD
20
(.79)
+/-.2
(+/- .008)
25
(.98)
+/-.2
(+/- .008)
5
(.20)
52.1-AN-20-2
Download the CAD
20
(.79)
h6 25
(.98)
+/-.2
(+/- .008)
5
(.20)
40
52.1-AN-25-1
Download the CAD
25
(.98)
+/-.2
(+/- .008)
35
(1.38)
+/-.2
(+/- .008)
13
(.51)
52.1-AN-25-2
Download the CAD
25
(.98)
h6 30
(1.18)
+/-.2
(+/- .008)
7
(.28)
60
52.1-AN-32-1
Download the CAD
32
(1.26)
+/-.2
(+/- .008)
40
(1.57)
+/-.2
(+/- .008)
9
(.35)
52.1-AN-32-2
Download the CAD
32
(1.26)
h6 35
(1.38)
+/-.2
(+/- .008)
4
(.16)
160
52.1-AN-40-1
Download the CAD
40
(1.57)
+/-.2
(+/- .008)
50
(1.97)
+/-.2
(+/- .008)
10
(.39)
52.1-AN-40-2
Download the CAD
40
(1.57)
h6 45
(1.77)
+/-.2
(+/- .008)
5
(.20)
240
52.1-AN-50-1
Download the CAD
50
(1.97)
+/-.2
(+/- .008)
60
(2.36)
+/-.2
(+/- .008)
10
(.39)
52.1-AN-50-2
Download the CAD
50
(1.97)
h6 50
(1.97)
+/-.2
(+/- .008)
-- 400
52.1-AN-63-1
Download the CAD
63
(2.48)
+/-.2
(+/- .008)
65
(2.56)
+/-.2
(+/- .008)
10
(.39)
52.1-AN-63-2
Download the CAD
63
(2.48)
h6 60
(2.36)
+/-.2
(+/- .008)
5
(.20)
660
 ND Type

Dimensions in:

millimeters
(inches)

Type 1 - Zinc Plated Steel Type 2- Plain Steel Nominal Pulling Forces [N]
Part Number d
Dia.
d
tol.
h h
tol.
k* Part Number d
Dia.
d
tol.
h h
tol.
k*
52.1-ND-4-1
Download the CAD
4
(.16)
+/-.2
(+/- .008)
20
(.79)
+/-.2
(+/- .008)
15
(.59)
-- -- -- -- -- -- 2.5
52.1-ND-5-1
Download the CAD
5
(.20)
+/-.2
(+/- .008)
20
(.79)
+/-.2
(+/- .008)
15
(.59)
-- -- -- -- -- -- 4.5
52.1-ND-6-1
Download the CAD
6
(.24)
+/-.2
(+/- .008)
20
(.79)
+/-.2
(+/- .008)
15
(.59)
52.1-ND-6-2
Download the CAD
6
(.24)
h6 10
(.39)
+/-.2
(+/- .008)
5
(.20))
6
52.1-ND-8-1
Download the CAD
8
(.31)
+/-.2
(+/- .008)
20
(.79)
+/-.2
(+/- .008)
15
(.59)
52.1-ND-8-2
Download the CAD
8
(.31)
h6 12
(.47)
+/-.2
(+/- .008)
7
(.28)
12
52.1-ND-10-1
Download the CAD
10
(.39)
+/-.2
(+/- .008)
20
(.79)
+/-.2
(+/- .008)
15
(.59)
52.1-ND-10-2
Download the CAD
10
(.39)
h6 16
(.63)
+/-.2
(+/- .008)
11
(.43)
24
52.1-ND-13-1
Download the CAD
13
(.51)
+/-.2
(+/- .008)
20
(.79)
+/-.2
(+/- .008)
15
(.59)
52.1-ND-13-2
Download the CAD
13
(.51)
h6 18
(.71)
+/-.2
(+/- .008)
13
(.51)
60
52.1-ND-16-1
Download the CAD
16
(.63)
+/-.2
(+/- .008)
20
(.79)
+/-.2
(+/- .008)
15
(.59)
52.1-ND-16-2
Download the CAD
16
(.63)
h6 20
(.79)
+/-.2
(+/- .008)
15
(.59)
90
52.1-ND-20-1
Download the CAD
20
(.79)
+/-.2
(+/- .008)
25
(.98)
+/-.2
(+/- .008)
18
(.71)
52.1-ND-20-2
Download the CAD
20
(.79)
h6 25
(.98)
+/-.2
(+/- .008)
18
(.71)
135
52.1-ND-25-1
Download the CAD
25
(.98)
+/-.2
(+/- .008)
35
(1.38)
+/-.2
(+/- .008)
27
(1.06)
52.1-ND-25-2
Download the CAD
25
(.98)
h6 30
(1.18)
+/-.2
(+/- .008)
22
(.87)
190
52.1-ND-32-1
Download the CAD
32
(1.26)
+/-.2
(+/- .008)
40
(1.57)
+/-.2
(+/- .008)
32
(1.26)
52.1-ND-32-2
Download the CAD
32
(1.26)
h6 35
(1.38)
+/-.2
(+/- .008)
27
(1.06)
340
*k is the maximum dimension by which the retaining magnet can be shortened without losing its properties.