Metric Size, Steel
Sandwich Magnet Assemblies

Rod-Shaped, With Internal Thread
GN 52.3

RoHS Compliant


This line drawing is movable on the page...just click and drag!
Specification
Information

Housing: Steel, zinc plated
Magnet: Aluminum, nickel and cobalt combination AlNiCo (AN type)
Red lacquered finish

Shipping

GN 52.3 magnets are a shielded magnetic assembly.
For easier handling and/or to avoid demagnetization, these magnets have an iron plate on their magnetic surface.
Type AN magnet temperature resistant to 535 °F (280°C), Red lacquered temperature resistant to 355 °F (180°C).
See also Types of Retaining Magnet Assemblies, Materials Composition of Retaining Magnet Assemblies, and Pulling Force Information for Retaining Magnet Assemblies.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 AN Type

Dimensions in:

millimeters
(inches)

Part Number d1
Dia.
d2
Thread
h t
min.
Nominal Pulling Forces [N]
52.3-AN-12.5
Download the CAD
12.5
(.49)
M4 x .7 16
(.43)
7
(.28)
20
52.3-AN-17
Download the CAD
17
(.67)
M6 x 1.0 16
(.43)
5
(.20)
26
52.3-AN-21
Download the CAD
21
(.83)
M6 x 1.0 19
(.75)
7
(.28)
40
52.3-AN-27
Download the CAD
27
(1.06)
M6 x 1.0 25
(.98)
9
(.35)
65
52.3-AN-35
Download the CAD
35
(1.38)
M6 x 1.0 30
(1.18)
9
(.35)
150