Metric Size, Stainless Steel
Retaining Magnet Assemblies

Rod-Shaped, with Stud and Rubber Jacket on Magnetic Surface
GN 52.5

RoHS Compliant


This line drawing is movable on the page...just click and drag!
Specification
Information

Housing: Stainless steel
Magnet: Neodymium, iron and boron version NdFeB (ND type)
Rubber jacket: Elastomer (TPE), 73 shore, black

Shipping

GN 52.5 magnets are a shielded magnetic assembly with rubber jacket.
They are especially suitable for applications where the surface is easily marred. Also, these magnets have an increased coefficient of friction, which creates high lateral retaining force.
Temperature resistant to 175 °F (80°C).
See also Types of Retaining Magnet Assemblies, Materials Composition of Retaining Magnet Assemblies, and Pulling Force Information for Retaining Magnet Assemblies.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 ND Type

Dimensions in:

millimeters
(inches)

Part Number d1
Dia.
d2
Thread
h l
Thread Length
A/F Nominal Pulling Forces [N]
52.5-ND-13-M6
Download the CAD
13
(.51)
M6 x 1.0 16
(.63)
10
(.39)
11
(.43)
15
52.5-ND-16-M8
Download the CAD
16
(.63)
M8 x 1.25 18
(.71)
12
(.47)
13
(.51)
23
52.5-ND-20-M10
Download the CAD
20
(.79)
M10 x 1.5 20
(.79)
14
(.55)
17
(.67)
46