Metric Size, Plastic
Retaining Magnet Assemblies

Disc-Shaped, Without Thread
GN 53.1

RoHS Compliant


This line drawing is movable on the page...just click and drag!
Specification
Information

Housing: Plastic
Type GR--gray (RAL 7040)
Type WS--white (RAL 9003)
Type RT--red (RAL 3031)
Magnet: Neodymium, iron and boron version NdFeB (ND type)

Shipping

GN 53.1 magnets are a shielded magnetic assembly. They are primarily used for holding drawings and the like. The ND magnetic material is characterized by a high adhesive force.
Temperature resistant to 175 °F (80°C).
See also Types of Retaining Magnet Assemblies, Materials Composition of Retaining Magnet Assemblies, and Pulling Force Information for Retaining Magnet Assemblies.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 ND Type

Dimensions in:

millimeters
(inches)

Part Number d1
Dia.
d2 h
Thickness
Nominal Adhesive Forces [N]
Gray White Red
53.1-ND-18-GR
Download the CAD
53.1-ND-18-WS
Download the CAD
53.1-ND-18-RT
Download the CAD
18
(.71)
14
(.55)
8
(.31)
10
53.1-ND-25-GR
Download the CAD
53.1-ND-25-WS
Download the CAD
53.1-ND-25-RT
Download the CAD
25
(.98)
22
(.87)
8.5
(.33)
14
53.1-ND-30-GR
Download the CAD
53.1-ND-30-WS
Download the CAD
53.1-ND-30-RT
Download the CAD
30
(1.18)
28.5
(1.12)
8.5
(.33)
27
53.1-ND-36-GR
Download the CAD
53.1-ND-36-WS
Download the CAD
53.1-ND-36-RT
Download the CAD
36
(1.42)
32.5
(1.28)
8.5
(.33)
35
53.1-ND-40-GR
Download the CAD
53.1-ND-40-WS
Download the CAD
53.1-ND-40-RT
Download the CAD
40
(1.57)
36
(1.42)
8
(.31)
35