Metric Size, Steel
Rod-Shaped Raw Magnets


GN 55.3

RoHS Compliant


This line drawing is movable on the page...just click and drag!
Specification
Information

Magnet: Aluminum, nickel and cobalt combination AlNiCo (AN type), plain finish

Shipping

GN 55.3 Rod-Shaped Raw Magnets are unshielded disc-shaped (annular) magnets.
Owing to the vast range of different materials and sizes, these magnets are suitable for virtually any universal use. They are typically attached by gluing.
When used without air gap, individual raw magnets always have lower adhesive forces than a magnet assembly in which shielding and magnetic return enormously intensify the force acting at the adhesion surface. Depending on the air gap between magnet and mating component, individual raw magnets--unlike magnet assemblies--can have substantially higher adhesive forces.
In the event that no suitable retaining magnets / magnet assemblies are available, raw magnets may be used in combination with appropriate holding constructions to build up highly specific magnet assemblies.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number d
0-0.2 mm
l
Length
+/-0.1 mm
Nominal Adhesive Forces in N Temperature resistance in °C
55.3-AN-3-10
Download the CAD
3
(.12)
10
(.39)
1.1 450
55.3-AN-3-12
Download the CAD
3
(.12)
12
(.47)
1.3 450
55.3-AN-4-16
Download the CAD
4
(.16)
16
(.63)
1.9 450
55.3-AN-4-20
Download the CAD
4
(.16)
20
(.79)
2 450
55.3-AN-5-20
Download the CAD
5
(.20)
20
(.79)
2.3 450
55.3-AN-6-15
Download the CAD
6
(.24)
15
(.59)
2.8 350
55.3-AN-6-24
Download the CAD
6
(.24)
24
(.94)
2.8 450
55.3-AN-6-30
Download the CAD
6
(.24)
30
(1.18)
2.8 450
55.3-AN-8-25
Download the CAD
8
(.31)
25
(.98)
3.8 450
55.3-AN-8-32
Download the CAD
8
(.31)
32
(1.26)
3.8 450
55.3-AN-10-20
Download the CAD
10
(.39)
20
(.79)
5 350
55.3-AN-10-40
Download the CAD
10
(.39)
40
(1.57)
7 450
55.3-AN-12-40
Download the CAD
12
(.47)
40
(1.57)
8 450
55.3-AN-12-48
Download the CAD
12
(.47)
48
(1.89)
8 450
55.3-AN-15-30
Download the CAD
15
(.59)
30
(1.18)
10 350
55.3-AN-15-60
Download the CAD
15
(.59)
60
(2.36)
11 450
55.3-AN-20-40
Download the CAD
20
(.79)
40
(1.57)
17 350
55.3-AN-34-80
Download the CAD
34
(1.34)
80
(3.15)
61 350