Metric Size, Steel
Solid Block-Shaped Raw Magnets


GN 55.4

RoHS Compliant


This line drawing is movable on the page...just click and drag!
Specification
Information

Magnet: Samarium and cobalt combination AlNiCo (SC type), plain finish, or neodymium, iron and boron version NdFeB (ND type)

Shipping

GN 55.4 Solid Block-Shaped Raw Magnets are unshielded disc-shaped (annular) magnets.
Owing to the vast range of different materials and sizes, these magnets are suitable for virtually any universal use. They are typically attached by gluing.
When used without air gap, individual raw magnets always have lower adhesive forces than a magnet assembly in which shielding and magnetic return enormously intensify the force acting at the adhesion surface. Depending on the air gap between magnet and mating component, individual raw magnets--unlike magnet assemblies--can have substantially higher adhesive forces.
In the event that no suitable retaining magnets / magnet assemblies are available, raw magnets may be used in combination with appropriate holding constructions to build up highly specific magnet assemblies.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 ND Type

Dimensions in:

millimeters
(inches)

Part Number L
Length
+/-0.1 mm
b
+/-0.1 mm
h
+/-0.1 mm
Nominal Adhesive Forces in N
55.4-ND-7.5-4-1.5
Download the CAD
7.5
(.30)
4
(.16)
1.5
(.06)
3.4
55.4-ND-7.5-6-2
Download the CAD
7.5
(.30)
6
(.24)
2
(.08)
5
55.4-ND-10-7.5-2
Download the CAD
10
(.39)
7.5
(.30)
2
(.08)
7.5
55.4-ND-12-9.5-2.5
Download the CAD
12
(.47)
9.5
(.37)
2.5
(.10)
11
55.4-ND-16-12.5-2.5
Download the CAD
16
(.63)
12.5
(.49)
2.5
(.10)
15
55.4-ND-18-16.5-4
Download the CAD
18
(.71)
16.5
(.65)
4
(.16)
29
55.4-ND-26-20.3-5
Download the CAD
26
(1.02)
20.3
(.80)
5
(.20)
51
55.4-ND-33-26.3-6.5
Download the CAD
33
(1.30)
26.3
(1.03)
6.5
(.26)
85
 
 SC Type

Dimensions in:

millimeters
(inches)

Part Number L
Length
+/-0.1 mm
b
+/-0.1 mm
h
+/-0.1 mm
Nominal Adhesive Forces in N
55.4-SC-7.5-4-1.5
Download the CAD
7.5
(.30)
4
(.16)
1.5
(.06)
5
55.4-SC-7.5-6-2
Download the CAD
7.5
(.30)
6
(.24)
2
(.08)
8
55.4-SC-10-7.5-2
Download the CAD
10
(.39)
7.5
(.30)
2
(.08)
11
55.4-SC-12-9.5-2.5
Download the CAD
12
(.47)
9.5
(.37)
2.5
(.10)
17
55.4-SC-16-12.5-2.5
Download the CAD
16
(.63)
12.5
(.49)
2.5
(.10)
24
55.4-SC-18-16.5-4
Download the CAD
18
(.71)
16.5
(.65)
4
(.16)
50
55.4-SC-26-20.3-5
Download the CAD
26
(1.02)
20.3
(.80)
5
(.20)
77
55.4-SC-33-26.3-6.5
Download the CAD
33
(1.30)
26.3
(1.03)
6.5
(.26)
125