Metric Size, Steel
Pot Magnet Assemblies

With Thru Hole
GN 58

RoHS Compliant


This line drawing is movable on the page...just click and drag!
Specification
Information

Housing: Steel
Magnet: Aluminum, nickel and cobalt combination AlNiCo (AN type)
Red lacquered finish

Shipping

GN 58 magnets are a shielded magnetic assembly.
To ensure that the magnetic forces are not impaired, the mounting screws must be made of non-magnetic material.
For easier handling and/or to avoid demagnetization, these magnets have an iron plate on their magnetic surface.
Type AN temperature resistant to 535 °F (280°C), Red lacquer temperature resistant to 355 °F (180°C).
See also Types of Retaining Magnet Assemblies, Materials Composition of Retaining Magnet Assemblies, and Pulling Force Information for Retaining Magnet Assemblies.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 AN Type

Dimensions in:

millimeters
(inches)

Part Number d1
Dia.
d2
Bore
d3
Dia.
h
Thickness
Nominal Pulling Forces [N]
58-AN-19
Download the CAD
19
(.75)
3.7
(.15)
8.7
(.34)
7.5
(.30)
30
58-AN-29
Download the CAD
29
(1.14)
4.8
(.19)
10.5
(.41)
8.5
(.33)
50
58-AN-38
Download the CAD
38
(1.50)
4.8
(.19)
10
(.39)
10.5
(.41)
130