Metric Size, Stainless Steel
Safety Swivel Lifting Eye Bolts
GN 581.5


RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information

Ring: Stainless steel, European Standard No. 1.4462, forged, 100% electro magnetic tensile, tested to EN 1677
Threaded socket head bolt: Stainless steel, European Standard No. 1.4462

GN 581.5 swivel lifting eye bolts offer a high load carrying capacity and are tested to meet high safety standards.
Unlike DIN 580 lifting eye bolts, the GN 581.5 lifting ring bolt is captively mounted in the ring housing, yet rotates freely. The hexagon socket head bolt cannot be removed from the ring. The ring can be positioned in the direction of the load to make use of its optimum strength. The higher load bearing capacity as compared with DIN 580 lifting eye bolts permits the use of smaller mounting bolts.  
GN 581.5 lifting eye bolts comply with Mechanical Engineering Directive 2006 / 42 / EG and are BG tested.
Steel version, see GN 581.
See also important User Information Sheet for details on proper use, positioning, installation, and inspection.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number d1
Thread
d2 d3 d4 d5 h k1 k2 l
Length
Nominal
Load (metric tons)
12NSAS
Download the CAD
M12 x 1.75  18
(.71)
30
(1.18)
32
(1.26)
30
(1.18)
56
(2.21)
12
(.47)
56
(2.20)
18
(.71)
.5
16NSAS
Download the CAD
M16 x 2.0  22
(.87)
35
(1.38)
37
(1.46)
35
(1.38)
65
(2.56)
14
(.55)
65
(2.56)
24
(.94)
1.0
20NSAS
Download the CAD
M20 x 2.5  27.5
(1.08)
41
(1.61)
43
(1.69)
40
(1.57)
76
(2.99)
16
(.63)
74
(2.91)
30
(1.18)
2.0
24NSAS
Download the CAD
M24 x 3.0  33
(1.30)
50
(1.97)
53
(2.09)
48
(1.89)
93
(3.66)
19
(.75)
92
(3.62)
35
(1.38)
2.5
 
Application and Mounting Information
Load Capacities in Metric Tons
Method of
Mounting
Number of
Angles of
Inclination
1
1
90°
2
2
90°
2
0-45°
2
45-60°
2
asym- metrical
3 and 4
0-45°
3 and 4
45-60°
3 and 4
asym- metrical
Factor 1 1 2 2 1.4 1 1 2.1 1.5 1
M12 x 1.75 1.20
(.34)
.50 2.40
(.68)
1.00 .70
(.24)
.50
.50
1.06 .75 .50
M16 x 2.0 2.40
(.70)
1.00 4.80
(1.40)
2.00 1.42
(.50)
1.00
1.00
2.12 1.50 1.00
M20 x 2.5 3.60
(1.20)
2.00 7.20
(2.40)
4.00 2.83
(.86)
2.00
2.00
4.24 3.00 2.00
M24 x 3.0 5.20
(1.80)
2.50 10.40
(3.60)
5.00 3.53
(1.29)
2.50
2.50
5.30 3.75 2.50
 
Safety Instructions:
The values given in parentheses refer to the load capacity of the corresponding DIN 580 lifting eye bolt. If such a value is not indicated the use of lifting eye bolts DIN 580 is not permitted.
The bolt-on surface of the lifting eye bolt must be plane and at a right angle to the threaded borehole. The countersinking must be </= the nominal diameter of the thread.
The shoulder of the socket screw must be in full contact with the surface and the eye bolt must be able to rotate through 360°.
Before applying the load, turn the lifting eye bolt in the direction of the force. The lifting eye bolt is not suitable for frequent rotation cycles under load.
In the case of assymetrical load distribution, each eye bolt must be capable of carrying the total load alone.  
In the case of load method G1, no cross load forces are exerted on the eye bolts.
The load values given apply for the following data: Material: mild steel, tensile strength >= 37 kp/mm2 Mounting thread length: l2 >= d x d1 Load capacity for other materials and mounting length of thread on request.
Operating instructions with more details and specifications are included with order.