Metric Size, Steel
Bow Shackles
GN 585
RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information

Bow shackle: Heat-treatable steel, die-forged, hot-dip galvanized
Pin: Heat-treatable steel, die-forged, galvanic zinc plated, lacquered finish

Type A: With threaded pin
Type B: With bolt nut and cotter pin

High-strength, GN 585 bow shackles are made in accordance with US Federal Specification RR-C-271, and feature six-fold safety standards. This means that the minimum failure load is at least six times greater than the value of the nominal load (WLL).
The rated size and the nominal load (WLL) are drop-forged into the shackle which makes it easier to select the proper sling gear. In general, the nominal load must not be exceeded.
The design with bolt nut and cotter pin (Type B) is normally recommended for permanent connections. The pin is allowed to rotate, and the bolt nut is secured against inadvertent loosening with the cotter pin.
See also important Operating Instructions for additional details and specifications.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number

d1
Nominal Size

b
+/-1 mm
d2
+/-.5 mm
d3*
UNC-thread
d4 d5 h Nominal load (WLL)
Type A Type B in metric in inch metric tons kN
585-6-A
Download the CAD
585-6-B
Download the CAD
6 1/4 12
(.47)
8
(.31)
5/16-18 17
(.67)
19
(.75)
28
(1.10)
.5 5.0
585-8-A
Download the CAD
585-8-B
Download the CAD
8 5/16 13
(.51)
10
(.39)
3/8-16 21
(.83)
21
(.83)
31
(1.22)
.75 7.5
585-10-A
Download the CAD
585-10-B
Download the CAD
10 3/8 16
(.63)
12
(.47)
7/16-14 26
(1.02)
26
(1.02)
36
(1.42)
1.0 10
585-11-A
Download the CAD
585-11-B
Download the CAD
11 7/16 18
(.71)
14
(.55)
1/2-13 28
(1.10)
29
(1.14)
42
(1.65)
1.5 15
585-13-A
Download the CAD
585-13-B
Download the CAD
13 1/2 21
(.83)
16
(.63)
5/8-11 30
(1.18)
33
(1.30)
48
(1.89)
2.0 20
585-16-A
Download the CAD
585-16-B
Download the CAD
16 5/8 27
(1.06)
20
(.79)
3/4-10 42
(1.65)
43
(1.69)
60
(2.36)
3.25 32.25
585-19-A
Download the CAD
585-19-B
Download the CAD
19 3/4 32
(1.26)
22
(.87)
7/8-9 48
(1.89)
51
(2.01)
71
(2.80)
4.75 47.5
585-22-A
Download the CAD
585-22-B
Download the CAD
22 7/8 36
(1.42)
27
(1.06)
1-8 57
(2.24)
58
(2.28)
84
(3.31)
6.5 65.0
585-25-A
Download the CAD
585-25-B
Download the CAD
25 1 43
(1.69)
28
(1.10)
1 1/8-7 62
(2.44)
68
(2.68)
95
(3.74)
8.5 85.0
*Generally bolts and screws are threaded as specified; however, variances are possible.