Metric Size, Steel
Button-Type Magnets

With Thru Hole
GN 60

RoHS Compliant


This line drawing is movable on the page...just click and drag!
Specification
Information

Magnet: Aluminum, nickel and cobalt combination AlNiCo (AN type)
Red lacquered finish

Shipping

GN 60 magnets have a split magnetic surface. These are non-shielded magnetic systems produced by casting.
To ensure that the magnetic forces are not impaired, the mounting screws must be made of non-magnetic material.
For easier handling and/or to avoid demagnetization, these magnets have an iron plate on their magnetic surface.
Type AN magnet temperature resistant to 535 °F (280°C), Red lacquered finish temperature resistant to 355 °F (180°C).
See also Types of Retaining Magnet Assemblies, Materials Composition of Retaining Magnet Assemblies, and Pulling Force Information for Retaining Magnet Assemblies.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 AN Type

Dimensions in:

millimeters
(inches)

Part Number d1
Dia.
Nominal Dimension
d1
Actual
Nominal Dimension
d2
Bore
d3
Max. Dia. Screw Head
h
Thickness
s t Nominal Pulling Forces [N]
60-AN-13
Download the CAD
13
(.51)
13
(.51)
4.5
(.18)
7
(.28)
10
(.39)
4.5
(.18)
5
(.20)
7
60-AN-19
Download the CAD
19
(.75)
19.1
(.75)
4.8
(.19)
8.7
(.34)
12.7
(.50)
5.7
(.22)
6.5
(.26)
19
60-AN-25
Download the CAD
25
(.98)
25.4
(1.00)
4.5
(.18)
8.5
(.33)
20
(.79)
5.6
(.22)
8
(.31)
40
60-AN-32
Download the CAD
32
(1.26)
31.8
(1.25)
7.1
(.28)
10
(.39)
25.4
(1.00)
7.9
(.31)
12.7
(.50)
66