Metric Size, Steel
U-Shaped Magnets

With Thru Hole
GN 62

RoHS Compliant


This line drawing is movable on the page...just click and drag!
Specification
Information

Magnet: Aluminum, nickel and cobalt combination AlNiCo (AN type)
Red lacquered finish

Shipping

GN 62 magnets have a split magnetic surface. These are non-shielded magnetic systems produced by casting.
To ensure that the magnetic forces are not impaired, the mounting screws must be made of non-magnetic material.
For easier handling and/or to avoid demagnetization, these magnets have an iron plate on their magnetic surface.
Type AN magnet temperature resistant to 535 °F (280°C), Red lacquered finish temperature resistant to 355 °F (180°C).
See also Types of Retaining Magnet Assemblies, Materials Composition of Retaining Magnet Assemblies, and Pulling Force Information for Retaining Magnet Assemblies.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 AN Type

Dimensions in:

millimeters
(inches)

Part Number b1 b2 d
Through
Bore
h1 h2 m s Nominal Pulling Forces [N]
62-AN-22
Download the CAD
22
(.87)
25
(.98)
7
(.28)
17
(.67)
9
(.35)
-- 8
(.31)
30
62-AN-30
Download the CAD
30
(1.18)
20
(.79)
5
(.20)
20
(.79)
11
(.43)
-- 15
(.59)
45
62-AN-39
Download the CAD
39
(1.54)
25.4
(1.00)
4.7
(.19)
25
(.98)
14
(.55)
-- 19
(.75)
90
62-AN-45
Download the CAD
45
(1.77)
30
(1.18)
4.7
(.19)
30
(1.18)
17
(.67)
-- 23
(.91)
120
62-AN-57
Download the CAD
57
(2.24)
44.5
(1.75)
8
(.31)
35
(1.38)
23
(.91)
31.5
(1.24)
27.8
(1.09)
180
62-AN-70
Download the CAD
70
(2.76)
57
(2.24)
8
(.31)
41
(1.61)
25
(.98)
38
(1.50)
35
(1.38)
320
62-AN-79
Download the CAD
79
(3.11)
82
(3.23)
9.5
(.37)
54
(2.13)
36
(1.42)
43
(1.69)
38.5
(1.51)
470