Metric Size, Plastic
Thrust Pads
GN 631

GN 631

RoHS Compliant

This line drawing is movable on the page...just click and drag!
Specification
Information

Thrust pad: Matte black technopolymer plastic (Polyacetal POM)

GN 631 thrust pads, when used with GN 632.1 grub screws, are a low cost solution for clamping operations or for load bearing purposes.
The resulting assembly leans to accommodate uneven surfaces.
It is easy to press the ball point of the grub screw into the thrust pad by hand.
Temperature resistant to 80°C (175°F)
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
d3
e~
h1
h2
Grub Screw Thread
Fits GN 632.1/GN 632.5

15
(.59)
4.5
(.18)
8.6
(.34)
3.6
(.14)
7.6
(.30)
2.5
(.10)
M6 x 1
15
(.59)
6.1
(.24)
8.6
(.34)
2.5
(.10)
7.6
(.30)
2.5
(.10)
M8 x 1.25
18
(.71)
6.1
(.24)
10.8
(.43)
4.2
(.17)
9.2
(.36)
2.5
(.10)
M8 x 1.25
18
(.71)
7.8
(.31)
10.8
(.43)
3.8
(.15)
9.2
(.36)
2.5
(.10)
M10 x 1.5
21
(.83)
6.1
(.24)
12.8
(.50)
5
(.20)
10
(.39)
3
(.12)
M8 x 1.25
21
(.83)
7.8
(.31)
12.8
(.50)
4.3
(.17)
10
(.39)
3
(.12)
M10 x 1.5
21
(.83)
9.4
(.37)
12.8
(.50)
3.4
(.13)
10
(.39)
3
(.12)
M12 x 1.75
25
(.98)
6.1
(.24)
13
(.51)
5.5
(.22)
10.5
(.41)
3
(.12)
M8 x 1.25
25
(.98)
7.8
(.31)
13
(.51)
4.6
(.18)
10.5
(.41)
3
(.12)
M10 x 1.5
25
(.98)
9.4
(.37)
13
(.51)
3.6
(.14)
10.5
(.41)
3
(.12)
M12 x 1.75
32
(1.26)
6.1
(.24)
14
(.55)
6
(.24)
11
(.43)
3
(.12)
M8 x 1.25
32
(1.26)
7.8
(.31)
14
(.55)
5
(.20)
11
(.43)
3
(.12)
M10 x 1.5
32
(1.26)
9.4
(.37)
14
(.55)
4.2
(.17)
11
(.43)
3
(.12)
M12 x 1.75
40
(1.57)
6.1
(.24)
16
(.63)
8
(.31)
13
(.51)
4
(.16)
M8 x 1.25
40
(1.57)
7.8
(.31)
16
(.63)
7
(.28)
13
(.51)
4
(.16)
M10 x 1.5
40
(1.57)
9.4
(.37)
16
(.63)
6.2
(.24)
13
(.51)
4
(.16)
M12 x 1.75