Metric Size, Steel
Thrust Pads
GN 6311.1
GN 6311.1


RoHS Compliant
GN 6311.1
GN 6311.1
Specification
Information
Body: Steel, black oxide finish
Cover pad: White nylon plastic
Securing ring: Spring steel

Thrust pads are utilized to transmit clamping forces. They lean to uneven and unparallel surfaces and eliminate the transmission of any screw turning movement to the workpiece.
With its innovative design, the securing ring allows simple mounting and removal of thrust point screws.
Screws with thrust points are:
Grub Screws, see DIN 6332.
Tommy Screws, see DIN 6304.
Tommy Screws, see DIN 6306.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
+0.2mm
e
h
s
Fits Grub
Screw Size
Without
Cover Pad
With
Cover Pad
16
(.63)
6.3
(.25)
2.2
(.09)
8
(.31)
1.5
(.06)
M8
20
(.79)
8.4
(.33)
2.6
(.10)
10
(.39)
1.5
(.06)
M10
25
(.98)
8.4
(.33)
2.9
(.11)
11
(.43)
1.5
(.06)
M12
32
(1.26)
12.5
(.49)
4.5
(.18)
14
(.55)
1.5
(.06)
M16