Metric Size, Steel and Stainless Steel
Spherical Washers
Seat and Dished Combined Type
GN 6319.1
DIN 6319-NI
RoHS Compliant

 

DIN 6319-NI
DIN 6319-NI
Specification
Information

Steel washer: Steel, case hardened all round, depth .2 to .4 mm, hardness (550 + 100) HV 10
Stainless steel washer: European standard 1.4305 (American standard 303 series)

GN 6319.1 spherical washers provide an "undetachable" combination of male and female spherical washers similar to DIN 6319. This simplifies storage and allows for fast and efficient installation.
Stainless steel versions are used for clamping in corrosion-free environments.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

CAD COMING SOON

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
d3
h
Fits Bolt
Thread Size
Static Load in kN
Steel
Stainless Steel
Steel Stainless Steel
13
(.51)
6.4
(.26)
7.4
(.29)
7
(.28)
M6 x 1.0
9
6
17
(.67)
8.4
(.33)
9.7
(.36)
8.5
(.33)
M8 x 1.25
17
12
21
(.83)
10.5
(.41)
12
(.47)
10.5
(.41)
M10 x 1.5
26
16
25
(.98)
13
(.51)
14.8
(.57)
13
(.51)
M12 x. 1.75
38
24
32
(1.26)
17
(.67)
19.7
(.78)
17
(.67)
M16 x 2.0
73
45
40
(1.57)
21
(.83)
24.6
(.96)
20.3
(.81)
M20 x 2.5
117
71