Metric Size, Stainless Steel
Grub Screws
GN 632.5

GN 632.5

RoHS Compliant

This line drawing is movable on the page...just click and drag!
Specification
Information

Grub screw: Stainless steel, European standard No. 1.4305 (American standard 303)

GN 632.5 grub screws are typically used with GN 631.5 thrust pads, making a low cost solution for clamping operations or for load bearing purposes.
A good feature of these components is a smaller size ball diameter than the trunk of the threaded stud. As a result, the studs can be screwed into position from the ball side. The thrust pad can easily be hammered onto the ball end of the screw, and also easily dismantled.
Tensile strength 500 N/mm2
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
d1
Thread
l1
Stud Length
d2
A/F
GN 631 Thrust Pad
Ø
e~
M6 x 1
30
4.5 +/- .025 mm
(.18)
3
(.12)
15
(.59)
3.6
(.14)
40
50
M8 x 1.25
25
6.1 +
.05 mm
(.24)
4
(.16)

15
(.59)

18
(.71)

2.5
(.10)

4.2
(.17)

40
50
63
M10 x 1.5
40
7.8 +
.05 mm
(.31)
5
(.20)

18
(.71)

21
(.83)

25
(.98)

3.4
(.09)

4.3
(.17)

4.6
(.18)

50
63
80
M12 x 1.75
40
9.4 +
.05 mm
(.37)
6
(.24)

21
(.83)

25
(.98)

3.4
(.09)

3.6
(.14)

63
80
100