Metric Size, Steel
Seating Pins
GN 6321.1

GN 6321.1

RoHS Compliant

This line drawing is movable on the page...just click and drag!
Specification
Information

Seating pin: Steel, tempered, hardened

GN 6321.1 seating pins can also be used as feet.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

 

Dimensions in:

millimeters
(inches)

Part Number
d1
d2 (n6)
h
l
Length
6
(.24)
4
(.16)
2.5
(.10)
6.5
(.26)
6
(.24)
4
(.16)
4.5
(.18)
8.5
(.33)
6
(.24)
4
(.16)
5
(.20)
6
(.24)
10
(.39)
6
(.24)
4.5
(.18)
8.5
(.33)
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
65
(2.56)
20
(.79)
40
(1.57
20
(.79)
13
(.51)
20
(.79)
40
(1.57
20
(.79)
32
(1.26)
20
(.79)