Metric Size, Steel
Workholding Pins
GN 6322

GN 6322

RoHS Compliant

This line drawing is movable on the page...just click and drag!
Specification
Information

Pin body: Steel, tempered, hardened
Type B: Cylindrical
Type C: Flattened

GN 6322 workholding pins are inserted into bores for positioning, with the ball-type shoulder facilitating the insertion into the bore.
The flattened design of Type C provides tolerance for the spacing of the two bores. Another application of this design is to fix parts to be positioned in one direction only.
See also DIN 6321 locating / seating pins.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

 

Dimensions in:

millimeters
(inches)

Part Number
d1 (g6)
d2 (n6)
d3
(-.01/-.05 mm)
d4
Thread
h1
h2
Length
l
s~
(Type C)
t
r
Type B
Cylindrical
Type C
Flattened
10
(.39)
7
(.28)
10
(.39)
M3 x .5
10
(.39)
2.5
(.22)
7
(.28)
2.5
(.22)
6
(.24)
2.5
(.22)
12
(.47)
8
(.31)
12
(.47)
M4 x .7
12
(.47)
3
(.12)
8
(.31)
2.5
(.22)
8
(.31)
3
(.12)
16
(.63)
12
(.47)
16
(.63)
M5 x .8
16
(.63)
4
(.16)
12
(.47)
4.3
(.18)
10
(.39)
4
(.16)
20
(.79)
14
(.55)
20
(.79)
M5 x .8
20
(.79)
5
(.20)
14
(.55)
5
(.20)
10
(.39)
5
(.20)
22
(.87)
16
(.63)
22
(.87)
M5 x .8
22
(.87)
5.5
(.22)
16
(.63)
5
(.20)
10
(.39)
5.5
(.22)
25
(.98)
18
(.71)
25
(.98)
M5 x .8
25
(.98)
6
(.24)
18
(.71)
5.6
(.22)
10
(.39)
6
(.24)