Metric Size, Stainless Steel
Fixture Nuts
With Spherical End
GN 6330-NI
wo


RoHS Compliant
 
Specification
Information

Nut: Stainless steel, European Standard 1.4305
(American Standard 303 series)

GN 6330-NI stainless steel fixture nuts are used for applications where constant removal and re-installation is required m = 1.5 x d1).  
The spherical seating together with female washer
DIN 6319 allows excessive positioning inaccuracies to be equalized.  
Stainless steel spherical washers, see DIN 6319-NI.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number d
Thread
d2
(H14)
e min. m s r
8NECA
Download the CAD
M8 x 1.25  9
(.35)
14.4
(.57)
12
(.47)
13
(.51)
11
(.43)
10NECA
Download the CAD
M10 x 1.5  11.5
(.45)
17.8
(.70)
15
(.59)
16
(.63)
15
(.59)
12NECA
Download the CAD
M12 x 1.75  14
(.55)
20
(.79)
18
(.71)
18
(.71)
17
(.67)
16NECA
Download the CAD
M16 x 2.0  18
(.71)
26.8
(1.08)
24
(.94)
24
(.94)
22
(.87)
20NECA
Download the CAD
M20 x 2.5  22
(.87)
33.5
(1.32)
30
(1.18)
30
(1.18)
27
(1.06)