Metric Size, Steel
Washers
GN 6341
RoHS Compliant

This line drawing is movable on the page...just click and drag!
DIN 6340
Specification
Information

Washer body: Steel, turned
Type BT - Blackened finish
Type ZB - Zinc plated, blue passivated

All types available with cylindrical bore (Type A) or bore for countersunk screw (Type B)


GN 6341 washers are used mainly in mechanical machine and jig construction when DIN 125, DIN 9021 and DIN 6340 washer do not meet requirements.
For stainless steel version see GN 6341-NI.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Type A - With Cylindrical Bore

Dimensions in:

millimeters
(inches)

Part Number d1
+.5mm
+.2 mm
d2 s
Type BT Type ZB
6341-ST-4-10-A-BT
Download the CAD
6341-ST-4-10-A-ZB
Download the CAD
4
(.16)
10
2.5
(.10)
6341-ST-4-13-A-BT
Download the CAD
6341-ST-4-13-A-ZB
Download the CAD
13
6341-ST-5-13-A-BT
Download the CAD
6341-ST-5-13-A-ZB
Download the CAD
5
(.20)
13
3
(.12)
6341-ST-5-16-A-BT
Download the CAD
6341-ST-5-16-A-ZB
Download the CAD
16
6341-ST-6-15-A-BT
Download the CAD
6341-ST-6-15-A-ZB
Download the CAD
6
(.24)
15
4
(.16)
6341-ST-6-20-A-BT
Download the CAD
6341-ST-6-20-A-ZB
Download the CAD
20
6341-ST-8-20-A-BT
Download the CAD
6341-ST-8-20-A-ZB
Download the CAD
8
(.31)
20
5
(.20)
6341-ST-8-26-A-BT
Download the CAD
6341-ST-8-26-A-ZB
Download the CAD
26
6341-ST-10-25-A-BT
Download the CAD
6341-ST-10-25-A-ZB
Download the CAD
10
(.39)
25
6.5
(.26)
6341-ST-10-32-A-BT
Download the CAD
6341-ST-10-32-A-ZB
Download the CAD
32
6341-ST-12-30-A-BT
Download the CAD
6341-ST-12-30-A-ZB
Download the CAD
12
(.47)
30
7.5
(.30)
6341-ST-12-40-A-BT
Download the CAD
6341-ST-12-40-A-ZB
Download the CAD
40
 
Type B - With Bore for Countersunk Screw

Dimensions in:

millimeters
(inches)

Part Number d1
+.5mm
+.2 mm
d2 d3
s
Type BT Type ZB
6341-ST-4-10-B-BT
Download the CAD
6341-ST-4-10-B-ZB
Download the CAD
4
(.16)
10
8.4
(.33)
2.5
(.10)
6341-ST-4-13-B-BT
Download the CAD
6341-ST-4-13-B-ZB
Download the CAD
13
6341-ST-5-13-B-BT
Download the CAD
6341-ST-5-13-B-ZB
Download the CAD
5
(.20)
13
10.5
(.41)
3
(.12)
6341-ST-5-16-B-BT
Download the CAD
6341-ST-5-16-B-ZB
Download the CAD
16
6341-ST-6-15-B-BT
Download the CAD
6341-ST-6-15-B-ZB
Download the CAD
6
(.24)
15
12.6
(.49)
4
(.16)
6341-ST-6-20-B-BT
Download the CAD
6341-ST-6-20-B-ZB
Download the CAD
20
6341-ST-8-20-B-BT
Download the CAD
6341-ST-8-20-B-ZB
Download the CAD
8
(.31)
20
16.8
(.66)
5
(.20)
6341-ST-8-26-B-BT
Download the CAD
6341-ST-8-26-B-ZB
Download the CAD
26
6341-ST-10-25-B-BT
Download the CAD
6341-ST-10-25-B-ZB
Download the CAD
10
(.39)
25
21
(.83)
6.5
(.26)
6341-ST-10-32-B-BT
Download the CAD
6341-ST-10-32-B-ZB
Download the CAD
32
6341-ST-12-30-B-BT
Download the CAD
6341-ST-12-30-B-ZB
Download the CAD
12
(.47)
30
25.2
(.99)
7.5
(.30)
6341-ST-12-40-B-BT
Download the CAD
6341-ST-12-40-B-ZB
Download the CAD
40