Metric Size, Steel or Stainless Steel
Washers with Axial Friction Bearing
GN 6342
DIN 6340


RoHS Compliant

This line drawing is movable on the page...just click and drag!
DIN 6340
Specification
Information

Washer body: Steel, blackened finish or stainless steel AISI 303
Sliding disk: Polyamide 46 glass fiber reinforced technopolymer plastic, slightly greased (PTFE-mounting grease)


Used in connection with clamping screws, e.g. star knob screws, GN 6342 washers with axial friction bearing offer the following advantages:
- almost double the clamping force due to lower area friction
- mounting contact surface acting gently on the piece being clamped
Sliding disk is temperature resistant to 120° C (250° F)

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number d1 d2
+.2 mm
+.4 mm
d3 h Fits
Metric Bolt Size
Steel Stainless Steel
6342-ST-20-6
Download the CAD
6342-NI-20-6
Download the CAD
20
(.79)
6
(.24)
16
(.63)
6
(.24)
M6
6342-ST-26-8
Download the CAD
6342-NI-26-8
Download the CAD
26
(1.02)
8
(.31)
22
(.87)
7
(.28)
M8
6342-ST-28-10
Download the CAD
6342-NI-28-10
Download the CAD
28
(1.10)
10
(.39)
24
(.94)
8
(.31)
M10
6342-ST-32-12
Download the CAD
6342-NI-32-12
Download the CAD
32
(1.26)
12
(.47)
28
(1.10)
9
(.35)
M12