Metric Size, Steel
Magnet Holding Disks


GN 70

RoHS Compliant


This line drawing is movable on the page...just click and drag!
Specification
Information

Disk: Steel, zinc plated

Shipping

GN 70 Magnet Holding Disks are used as companion parts for retaining magnets, e.g., if a retaining magnet is to be used in relation to non-magnetic materials.
They can be mounted with any commercial wood or sheet metal countersunk screw.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number d1
Dia./Tolerance
d2
Bore
+0.3 mm
d3
Dia./Tolerance
s
Thickness
70-12-A-ST
Download the CAD
12  +/-0.1
(.47)
4
(.16)
6.5  -0.2/+0.5
(.26)
2
(.08)
70-17-A-ST
Download the CAD
17  +/-0.1
(.67)
6
(.24)
8.5  +0.5
(.33)
2
(.08)
70-27-A-ST
Download the CAD
27  +/-0.2
(1.06)
6
(.24)
11  +0.5
(.43)
3
(.12)
70-34-A-ST
Download the CAD
34  +0.3/+0.7
(1.34)
6
(.24)
11  +0.5
(.43)
3
(.12)
70-45-A-ST
Download the CAD
45  +0.3/+0.5
(1.77)
5.5
(.22)
11  +0.5
(.43)
3
(.12)
70-64-A-ST
Download the CAD
64  +/-0.3
(2.52)
6
(.24)
11  +0.5
(.43)
3
(.12)