Metric Size, Stainless Steel
Set Collars
GN 705-NI
DIN 705-NI

RoHS Compliant

This line drawing is movable on the page...just click and drag!
DIN 705-NI
Specification
Information
Body: Stainless steel, turned
European standard No. 1.4035
DIN 914 socket cone point set screw is standard part of assembly

DIN 705-NI stainless steel collars are used primarily in corrosion-free environments as securing rings on round shafts.

See our technical section
for metric bore tolerance(s)
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
d1
(H8) Bore
d2
b
d3
Set Screw Size
5
(.20)
10
(.39)
6
(.24)
M3 x 4
6
(.24)
12
(.47)
8
(.31)
M4 x 5
8
(.31)
16
(.63)
8
(.31)
M4 x 6
9
(.35)
18
(.71)
10
(.39)
M5 x 8
10
(.39)
20
(.79)
10
(.39)
M5 x 8
11
(.43)
20
(.79)
10
(.39)
M5 x 8
12
(.47)
22
(.87)
12
(.47)
M6 x 8
13
(.51)
22
(.87)
12
(.47)
M6 x 8
14
(.55)
25
(.98)
12
(.47)
M6 x 8
15
(.59)
25
(.98)
12
(.47)
M6 x 8
16
(.63)
28
(1.10)
12
(.47)
M6 x 8
18
(.71)
32
(1.26)
14
(.55)
M6 x 8
20
(.79)
32
(1.26)
14
(.55)
M6 x 8
22
(.87)
36
(1.42)
14
(.55)
M6 x 10
Part
Number
d1
(H8) Bore
d2
b
d3
Set Screw Size
24
(.94)
40
(1.57)
16
(.63)
M8 x 10
25
(.98)
40
(1.57)
16
(.63)
M8 x 10
26
(1.02)
40
(1.57)
16
(.63)
M8 x 10
28
(1.10)
45
(1.77)
16
(.63)
M8 x 12
30
(1.18)
45
(1.77)
16
(.63)
M8 x 10
32
(1.26)
50
(1.97)
16
(.63)
M8 x 12
34
(1.34)
50
(1.97)
16
(.63)
M8 x 12
35
(1.38)
56
(2.20)
16
(.63)
M8 x 12
36
(1.42)
56
(2.20)
16
(.63)
M8 x 12
38
(1.50)
56
(2.20)
16
(.63)
M8 x 12
40
(1.57)
63
(2.48)
18
(.71)
M10 x 16
45
(1.77)
70
(2.76)
18
(.71)
M10 x 16
50
(1.97)
80
(3.15)
18
(.71)
M10 x 16