Metric Size, Blackened Steel
Set Collars
GN 705
DIN 705

RoHS Compliant

 

This line drawing is movable on the page...just click and drag!
DIN 705
Specification
Information

Body: Steel, blackened, turned
Set screw is standard part of assembly
Set collars are available with DIN 553 slotted cone point set screw or DIN 914 socket cone point set screw
A second screw is added from size d1=72 mm and larger

GN 705 steel set collars are used primarily as securing rings on round shafts.

See our technical section
for metric bore tolerance(s)
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number d1 (H8)
Bore
d2 b d3
Set Screw
Size
Set Collar with
DIN 553 Slotted Cone
Point Set Screw
Set Collar with
DIN 914 Socket Cone
Point Set Screw
5WG46/A
Download the CAD
5WG46/E
Download the CAD
5
(.20)
10
(.39)
6
(.24)
M3 x 4
6WG46/A
Download the CAD
6WG46/E
Download the CAD
6
(.24)
12
(.47)
8
(.31)
M4 x 5
7WG46/A
Download the CAD
7WG46/E
Download the CAD
7
(.28)
12
(.47)
8
(.31)
M4 x 5
8WG46/A
Download the CAD
8WG46/E
Download the CAD
8
(.31)
16
(.63)
8
(.31)
M4 x 6
9WG46/A
Download the CAD
9WG46/E
Download the CAD
9
(.35)
18
(.71)
10
(.39)
M5 x 8
10WG46/A
Download the CAD
10WG46/E
Download the CAD
10
(.39)
20
(.78)
10
(.39)
M5 x 8
11WG46/A
Download the CAD
11WG46/E
Download the CAD
11
(.43)
20
(.78)
10
(.39)
M5 x 8
12WG46/A
Download the CAD
12WG46/E
Download the CAD
12
(.47)
22
(.87)
12
(.47)
M6 x 8
13WG46/A
Download the CAD
13WG46/E
Download the CAD
13
(.51)
22
(.87)
12
(.47)
M6 x 8
14WG46/A
Download the CAD
14WG46/E
Download the CAD
14
(.55)
25
(.98)
12
(.47)
M6 x 8
15WG46/A
Download the CAD
15WG46/E
Download the CAD
15
(.59)
25
(.98)
12
(.47)
M6 x 8
16WG46/A
Download the CAD
16WG46/E
Download the CAD
16
(.63)
28
(1.10)
12
(.47)
M6 x 8
18WG46/A
Download the CAD
18WG46/E
Download the CAD
18
(.71)
32
(1.26)
14
(.55)
M6 x 8
Part Number d1 (H8)
Bore
d2 b d3
Set Screw
Size
Set Collar with
DIN 553 Slotted Cone
Point Set Screw
Set Collar with
DIN 914 Socket Cone
Point Set Screw
20WG46/A
Download the CAD
20WG46/E
Download the CAD
20
(.78)
32
(1.26)
14
(.55)
M6 x 8
22WG46/A
Download the CAD
22WG46/E
Download the CAD
22
(.87)
36
(1.42)
14
(.55)
M6 x 10
24WG46/A
Download the CAD
24WG46/E
Download the CAD
24
(.94)
40
(1.57)
16
(.63)
M8 x 10
25WG46/A
Download the CAD
25WG46/E
Download the CAD
25
(.98)
40
(1.57)
16
(.63)
M8 x 10
26WG46/A
Download the CAD
26WG46/E
Download the CAD
26
(1.02)
40
(1.57)
16
(.63)
M8 x 10
28WG46/A
Download the CAD
28WG46/E
Download the CAD
28
(1.10)
45
(1.77)
16
(.63)
M8 x 12
30WG46/A
Download the CAD
30WG46/E
Download the CAD
30
(1.18)
45
(1.77)
16
(.63)
M8 x 10
32WG46/A
Download the CAD
32WG46/E
Download the CAD
32
(1.26)
50
(1.97)
16
(.63)
M8 x 12
34WG46/A
Download the CAD
34WG46/E
Download the CAD
34
(1.34)
50
(1.97)
16
(.63)
M8 x 12
35WG46/A
Download the CAD
35WG46/E
Download the CAD
35
(1.38)
56
(2.20)
16
(.63)
M8 x 12
36WG46/A
Download the CAD
36WG46/E
Download the CAD
36
(1.42)
56
(2.20)
16
(.63)
M8 x 12
38WG46/A
Download the CAD
38WG46/E
Download the CAD
38
(1.50)
56
(2.20)
16
(.63)
M8 x 12
Part Number d1 (H8)
Bore
d2 b d3
Set Screw
Size
Set Collar with
DIN 553 Slotted Cone
Point Set Screw
Set Collar with
DIN 914 Socket Cone
Point Set Screw
40WG46/A
Download the CAD
40WG46/E
Download the CAD
40
(1.57)
63
(2.48)
18
(.71)
M10 x 16
42WG46/A
Download the CAD
42WG46/E
Download the CAD
42
(1.65)
63
(2.48)
18
(.71)
M10 x 16
45WG46/A
Download the CAD
45WG46/E
Download the CAD
45
(1.77)
70
(2.76)
18
(.71)
M10 x 16
48WG46/A
Download the CAD
48WG46/E
Download the CAD
48
(1.89)
70
(2.76)
18
(.71)
M10 x 16
50WG46/A
Download the CAD
50WG46/E
Download the CAD
50
(1.57)
80
(3.15)
18
(.71)
M10 x 16
52WG46/A
Download the CAD
52WG46/E
Download the CAD
52
(2.05)
80
(3.15)
18
(.71)
M10 x 16
55WG46/A
Download the CAD
55WG46/E
Download the CAD
55
(2.17)
80
(3.15)
18
(.71)
M10 x 16
60WG46/A
Download the CAD
60WG46/E
Download the CAD
60
(2.36)
90
(3.54)
20
(.79)
M10 x 16
65WG46/A
Download the CAD
65WG46/E
Download the CAD
65
(2.56)
100
(3.94)
20
(.79)
M10 x 20
70WG46/A
Download the CAD
70WG46/E
Download the CAD
70
(2.76)
100
(3.94)
20
(.79)
M10 x 20
75WG46/A
Download the CAD
75WG46/E
Download the CAD
75
(2.95)
110
(4.33)
22
(.87)
M12 x 20
80WG46/A
Download the CAD
80WG46/E
Download the CAD
80
(3.15)
110
(4.33)
22
(.87)
M12 x 20