Metric Size, Steel or Aluminum
Split Set Collars
GN 706.2
GN 706

RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 706
Specification
Information

Body: Steel, black oxide finish or aluminum
DIN 912 socket cap screw:
For steel version--European 8.8 grade steel, blackened finish
For aluminum version--Stainless steel, European Standard 1.4301 (American Standard Series 304)


GN 706.2 split set collars can safely and simply be assembled with high clamping force witout damaging the surface of the shaft.
The shart tolerance should be within h11.
For sizes d1 = 20 to 36, d3 is a through hole; for sizes d1 = 42 and up, d3 is a threaded blind bore.
These set collars not only serve as an end stop, but they can also be used for fixing or triggering other components such as end limit switches.
For stainless steel semi-split set collars, see GN 706.2-NI.
For steel split set collars, see GN 707.2.
For stainless steel split set collars, see GN 707.2-NI.

See our technical section
for metric bore tolerance(s)
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number d1 d2 (H8)
Bore
b s t x~
Protrusion of
Cap Screw
d3
Socket Cap Screw Size
Steel Aluminum
6MOA0
Download the CAD
706.2-20-B6-AL
Download the CAD
20
(.78)
6
(.24)
9
(.35)
2.1
(.08)
2.55
(.10)
1
(.04)
M3 x 4
8MOA1
Download the CAD
706.2-22-B8-AL
Download the CAD
22
(.87)
8
(.31)
9
(.35)
2.1
(.08)
3.5
(.14)
.8
(.03)
M3 x 4
10MOA2
Download the CAD
706.2-26-B10-AL
Download the CAD
26
(1.02)
10
(.39)
11
(.43)
2.1
(.08)
3.5
(.14)
1.6
(.06)
M4 x 5
12MOA3
Download the CAD
706.2-30-B12-AL
Download the CAD
30
(1.18)
12
(.47)
11
(.43)
2.1
(.08)
4
(.16)
.7
(.03)
M4 x 5
14MOA4
Download the CAD
706.2-32-B14-AL
Download the CAD
32
(1.26)
14
(.55)
11
(.43)
2.1
(.08)
4
(.16)
.7
(.03)
M4 x 5
15MOA5
Download the CAD
706.2-36-B15-AL
Download the CAD
36
(1.42)
15
(.59)
13
(.51)
3
(.12)
5
(.20)
1.4
(.06)
M5 x 8
16MOA5
Download the CAD
706.2-36-B16-AL
Download the CAD
36
(1.42)
16
(.63)
13
(.51)
3
(.12)
4.5
(.18)
1.4
(.06)
M5 x 8
18MOA6
Download the CAD
706.2-42-B18-AL
Download the CAD
42
(1.65)
18
(.71)
15
(.59)
3
(.12)
6
(.24)
.6
(.02)
M5 x 8
20MOA6
Download the CAD
706.2-42-B20-AL
Download the CAD
42
(1.65)
20
(.78)
15
(.59)
3
(.12)
5
(.20)
.6
(.02)
M5 x 8
22MOA7
Download the CAD
706.2-48-B22-AL
Download the CAD
48
(1.90)
22
(.87)
15
(.59)
3
(.12)
6.5
(.25)
0
(.00)
M5 x 8
25MOA7
Download the CAD
706.2-48-B25-AL
Download the CAD
48
(1.90)
25
(.98)
15
(.59)
3
(.12)
5
(.20)
0
(.00)
M5 x 8
28MOA8
Download the CAD
706.2-55-B28-AL
Download the CAD
55
(2.17)
28
(1.10)
15
(.59)
3
(.12)
7
(.28)
.4
(.02)
M6 x 8
30MOA8
Download the CAD
706.2-55-B30-AL
Download the CAD
55
(2.17)
30
(1.18)
15
(.59)
3
(.12)
6
(.24)
.4
(.02)
M6 x 8
32MOA9
Download the CAD
706.2-60-B32-AL
Download the CAD
60
(2.36)
32
(1.26)
15
(.59)
4
(.16)
7.5
(.30)
.4
(.02)
M6 x 8
35MOA9
Download the CAD
706.2-60-B35-AL
Download the CAD
60
(2.36)
35
(1.38)
15
(.59)
4
(.16)
6
(.24)
.4
(.02)
M6 x 8
40MOB0
Download the CAD
706.2-65-B40-AL
Download the CAD
65
(2.56)
40
(1.57)
15
(.59)
4
(.16)
6
(.24)
.5
(.02)
M6 x 8