Metric Size, Stainless Steel
Split Set Collars
GN 706.2
GN 706-NI

RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 706-NI
Specification
Information
Body: Stainless steel, matte shot-blast finish, European Standard No. 1.4305 (American Standard Series 303)
DIN 912 socket cap screw: Stainless steel, European Standard 1.4301 (American Standard Series 304)


GN 706-NI split set collars can safely and simply be assembled with high clamping force witout damaging the surface of the shaft.
For sizes d1 = 20 to 36, d3 is a through hole; for sizes d1 = 42 and up, d3 is a threaded blind bore.
These set collars not only serve as an end stop, but they can also be used for fixing or triggering other components such as end limit switches.
For steel semi-split set collars, see GN 706.2.
For steel split set collars, see GN 707.2.
For stainless steel split set collars, see GN 707.2-NI.

See our technical section
for metric bore tolerance(s)
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number d1 d2 (H8)
Bore
b s t x~
Protrusion of
Cap Screw
d3
Socket Cap Screw Size
6MOC0
Download the CAD
20
(.78)
6
(.24)
9
(.35)
2.1
(.08)
2.55
(.10)
1
(.04)
M3 x 4
8MOC1
Download the CAD
22
(.87)
8
(.31)
9
(.35)
2.1
(.08)
3.5
(.14)
.8
(.03)
M3 x 4
10MOC2
Download the CAD
26
(1.02)
10
(.39)
11
(.43)
2.1
(.08)
3.5
(.14)
1.6
(.06)
M4 x 5
12MOC3
Download the CAD
30
(1.18)
12
(.47)
11
(.43)
2.1
(.08)
4
(.16)
.7
(.03)
M4 x 5
14MOC4
Download the CAD
32
(1.26)
14
(.55)
11
(.43)
2.1
(.08)
4
(.16)
.7
(.03)
M4 x 5
15MOC5
Download the CAD
36
(1.42)
15
(.59)
13
(.51)
3
(.12)
5
(.20)
1.4
(.06)
M5 x 8
16MOC5
Download the CAD
36
(1.42)
16
(.63)
13
(.51)
3
(.12)
4.5
(.18)
1.4
(.06)
M5 x 8
18MOC6
Download the CAD
42
(1.65)
18
(.71)
15
(.59)
3
(.12)
6
(.24)
.6
(.02)
M5 x 8
20MOC6
Download the CAD
42
(1.65)
20
(.78)
15
(.59)
3
(.12)
5
(.20)
.6
(.02)
M5 x 8
22MOC7
Download the CAD
48
(1.90)
22
(.87)
15
(.59)
3
(.12)
6.5
(.25)
0
(.00)
M5 x 8
25MOC7
Download the CAD
48
(1.90)
25
(.98)
15
(.59)
3
(.12)
5
(.20)
0
(.00)
M5 x 8
28MOC8
Download the CAD
55
(2.17)
28
(1.10)
15
(.59)
3
(.12)
7
(.28)
.4
(.02)
M6 x 8
30MOC8
Download the CAD
55
(2.17)
30
(1.18)
15
(.59)
3
(.12)
6
(.24)
.4
(.02)
M6 x 8
32MOC9
Download the CAD
60
(2.36)
32
(1.26)
15
(.59)
4
(.16)
7.5
(.30)
.4
(.02)
M6 x 8
35MOC9
Download the CAD
60
(2.36)
35
(1.38)
15
(.59)
4
(.16)
6
(.24)
.4
(.02)
M6 x 8
40MOD0
Download the CAD
65
(2.56)
40
(1.57)
15
(.59)
4
(.16)
6
(.24)
.5
(.02)
M6 x 8