Metric Size, Stainless Steel
Threaded Set Collars
GN 706.3
GN 706

RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 706
Specification
Information

Body: Sintered stainless steel, European Standard No. 1.4404 (American Standard Series 316L)
DIN 912 socket cap screw: Stainless steel, European Standard 1.4301 (American Standard Series 304)


GN 706.3 threaded set collars can be used in connection with bolt thread tolerance 6g. After clamping, the thread of the semi-split set collar may no longer be tolerance-stable (6H).
For sizes d1 = 20 to 32, d3 is a through hole; for sizes d1 = 42 and up, d3 is a threaded blind bore.
For steel threaded set collars, see GN 706.3.

See our technical section
for metric bore tolerance(s)
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number d1 d2
Thread 6H
b s x~
Max.
Protrusion of
Cap Screw
d3
Socket Cap Screw Size
706.3-20-M8-NI
Download the CAD
20
(.78)
M8 x 1.25 9
(.35)
2.1
(.08)
1
(.04)
M3 x 4
706.3-20-M8X1-NI
Download the CAD
20
(.78)
M8 x 1 9
(.35)
2.1
(.08)
1
(.04)
M3 x 4
706.3-22-M10-NI
Download the CAD
22
(.87)
M10 x 1.5 9
(.35)
2.1
(.08)
.8
(.03)
M3 x 4
706.3-22-M10X1-NI
Download the CAD
22
(.87)
M10 x 1 9
(.35)
2.1
(.08)
.8
(.03)
M3 x 4
706.3-26-M12-NI
Download the CAD
26
(1.02)
M12 x 1.75 11
(.43)
2.1
(.08)
1.6
(.06)
M4 x 5
706.3-26-M12X1.5-NI
Download the CAD
26
(1.02)
M12 x 1.5 11
(.43)
2.1
(.08)
1.6
(.06)
M4 x 5
706.3-32-M16-NI
Download the CAD
32
(1.26)
M16 x 2 11
(.43)
2.1
(.08)
.7
(.03)
M4 x 5
706.3-32-M16X1.5-NI
Download the CAD
32
(1.26)
M16 x 1.5 11
(.43)
2.1
(.08)
.7
(.03)
M4 x 5
706.3-42-M20-NI
Download the CAD
42
(1.65)
M20 x 2.5 15
(.59)
3
(.12)
.6
(.02)
M5 x 8
706.3-42-M20X1.5-NI
Download the CAD
42
(1.65)
M20 x 1.5 15
(.59)
3
(.12)
.6
(.02)
M5 x 8
706.3-48-M24X1.5-NI
Download the CAD
48
(1.90)
M24 x 1.5 15
(.59)
3
(.12)
0
(.00)
M5 x 8
706.3-55-M30X1.5-NI
Download the CAD
55
(2.17)
M30 x 1.5 15
(.59)
3
(.12)
.4
(.02)
M6 x 8