Metric Size, Steel, Aluminum or Stainless Steel
Split Set Collars
With Adjustable Hand Lever
GN 706.4
GN 706

RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 706
Specification
Information

Steel version body: Sintered steel (Distaloy AB) with black oxide finish
Aluminum version body: Aluminum, ground
Stainless steel body: Sintered stainless steel, AISI 316L
Adjustable hand lever--
Handle: Zinc die-cast, black electrostatically applied powder coat finish
Insert & screw: Stainless steel 
(American standard 303 series)


GN 706.4 split set collars can safely and simply be assembled with high clamping force witout damaging the surface of the shaft.
The shaft tolerance should be within h11.
For size d1 = 32, d3 is a threaded through hole; for sizes d1 = 42 and up, d3 is a threaded blind bore.
These set collars not only serve as an end stop, but they can also be used for fixing or triggering other components such as end limit switches.

See our technical section
for metric bore tolerance(s)
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number d1 d2
(H10)
Bore
b
+/- .02 mm
d3
Thread
d4 l1 l2 s
Steel Aluminum Stainless Steel
706.4-32-B14-ST
Download the CAD
706.4-32-B14-AL
Download the CAD
706.4-32-B14-NI
Download the CAD
32
(1.26)
14
(.55)
11
(.43)
M4 x .5 13
(.51)
37
(1.46)
30
(1.18)
2.1
(.08)
706.4-36-B15-ST
Download the CAD
706.4-36-B15-AL
Download the CAD
706.4-36-B15-NI
Download the CAD
36
(1.42)
15
(.59)
13
(.51)
M5 x .8 13
(.51)
38.5
(1.52)
30
(1.18)
3
(.12)
706.4-36-B16-ST
Download the CAD
706.4-36-B16-AL
Download the CAD
706.4-36-B16-NI
Download the CAD
36
(1.42)
16
(.63)
13
(.51)
M5 x .8 13
(.51)
38.5
(1.52)
30
(1.18)
3
(.12)
706.4-42-B18-ST
Download the CAD
706.4-42-B18-AL
Download the CAD
706.4-42-B18-NI
Download the CAD
42
(1.65)
18
(.71)
15
(.59)
M5 x .8 13
(.51)
41
(1.61)
45
(1.77)
3
(.12)
706.4-42-B20-ST
Download the CAD
706.4-42-B20-AL
Download the CAD
706.4-42-B20-NI
Download the CAD
42
(1.65)
20
(.78)
15
(.59)
M5 x .8 13
(.51)
41
(1.61)
45
(1.77)
3
(.12)
706.4-48-B22-ST
Download the CAD
706.4-48-B22-AL
Download the CAD
706.4-48-B22-NI
Download the CAD
48
(1.90)
22
(.87)
15
(.59)
M5 x .8 13
(.51)
43
(1.69)
45
(1.77)
3
(.12)
706.4-48-B25-ST
Download the CAD
706.4-48-B25-AL
Download the CAD
706.4-48-B25-NI
Download the CAD
48
(1.90)
25
(.98)
15
(.59)
M5 x .8 13
(.51)
43
(1.69)
45
(1.77)
3
(.12)
706.4-55-B28-ST
Download the CAD
706.4-55-B28-AL
Download the CAD
706.4-55-B28-NI
Download the CAD
55
(2.17)
28
(1.10)
15
(.59)
M6 x .8 13
(.51)
45
(1.77)
45
(1.77)
3
(.12)
706.4-55-B30-ST
Download the CAD
706.4-55-B30-AL
Download the CAD
706.4-55-B30-NI
Download the CAD
55
(2.17)
30
(1.18)
15
(.59)
M6 x .8 13
(.51)
45
(1.77)
45
(1.77)
3
(.12)
706.4-60-B32-ST
Download the CAD
706.4-60-B32-AL
Download the CAD
706.4-60-B32-NI
Download the CAD
60
(2.36)
32
(1.26)
15
(.59)
M6 x .8 13
(.51)
46.5
(1.83)
45
(1.77)
4
(.16)
706.4-60-B35-ST
Download the CAD
706.4-60-B35-AL
Download the CAD
706.4-60-B35-NI
Download the CAD
60
(2.36)
35
(1.38)
15
(.59)
M6 x .8 13
(.51)
46.5
(1.83)
45
(1.77)
4
(.16)
706.4-65-B40-ST
Download the CAD
706.4-65-B40-AL
Download the CAD
706.4-65-B40-NI
Download the CAD
65
(2.56)
40
(1.57)
15
(.59)
M6 x .8 13
(.51)
47.5
(1.87)
45
(1.77)
4
(.16)