Metric Size, Steel or Aluminum
Two-Piece Split Set Collars
GN 707.2
GN 707

RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 707
Specification
Information
Body: Steel, black oxide finish
DIN 912 socket cap screw: European 8.8 grade steel, blackened finish
For steel version--European 8.8 grade steel, blackened finish
For aluminum version--Stainless steel, European Standard 1.4301 (American Standard Series 304)


GN 707 two-piece split set collars are used when the collar cannot be slipped over a shaft.
For sizes d1 = 20 to 36, d3 is a through hole; for sizes d1 = 42 and up, d3 is a threaded blind bore.
These set collars not only serve as an end stop, but they can also be used for fixing or triggering other components such as end limit switches.
For stainless steel split set collars, see GN 707.2-NI.
For steel semi-split set collars, see GN 707.2.
For stainless steel semi-split set collars, see GN 707.2-NI.

See our technical section
for metric bore tolerance(s)
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number d1 d2 (H8)
Bore
b s x~
Protrusion of
Cap Screw
d3
Socket Cap
Screw Size
Steel Aluminum
6MOE0
Download the CAD
707.2-20-B6-AL
Download the CAD
20
(.78)
6
(.24)
9
(.35)
2.1
(.08)
1
(.04)
M3 x 4
8MOE1
Download the CAD
707.2-22-B8-AL
Download the CAD
22
(.87)
8
(.31)
9
(.35)
2.1
(.08)
.8
(.03)
M3 x 4
10MOE2
Download the CAD
707.2-26-B10-AL
Download the CAD
26
(1.02)
10
(.39)
11
(.43)
2.1
(.08)
1.6
(.06)
M4 x 5
12MOE3
Download the CAD
707.2-30-B12-AL
Download the CAD
30
(1.18)
12
(.47)
11
(.43)
2.1
(.08)
.7
(.03)
M4 x 5
14MOE4
Download the CAD
707.2-32-B14-AL
Download the CAD
32
(1.26)
14
(.55)
11
(.43)
2.1
(.08)
.7
(.03)
M4 x 5
15MOE5
Download the CAD
707.2-36-B15-AL
Download the CAD
36
(1.42)
15
(.59)
13
(.51)
3
(.12)
1.4
(.06)
M5 x 8
16MOE5
Download the CAD
707.2-36-B16-AL
Download the CAD
36
(1.42)
16
(.63)
13
(.51)
3
(.12)
1.4
(.06)
M5 x 8
18MOE6
Download the CAD
707.2-42-B18-AL
Download the CAD
42
(1.65)
18
(.71)
15
(.59)
3
(.12)
.6
(.02)
M5 x 8
20MOE6
Download the CAD
707.2-42-B20-AL
Download the CAD
42
(1.65)
20
(.78)
15
(.59)
3
(.12)
.6
(.02)
M5 x 8
22MOE7
Download the CAD
707.2-48-B22-AL
Download the CAD
48
(1.90)
22
(.87)
15
(.59)
3
(.12)
0
(.00)
M5 x 8
25MOE7
Download the CAD
707.2-48-B25-AL
Download the CAD
48
(1.90)
25
(.98)
15
(.59)
3
(.12)
0
(.00)
M5 x 8
28MOE8
Download the CAD
707.2-55-B28-AL
Download the CAD
55
(2.17)
28
(1.10)
15
(.59)
3
(.12)
.4
(.02)
M6 x 8
30MOE8
Download the CAD
707.2-55-B30-AL
Download the CAD
55
(2.17)
30
(1.18)
15
(.59)
3
(.12)
.4
(.02)
M6 x 8
32MOE9
Download the CAD
707.2-60-B32-AL
Download the CAD
60
(2.36)
32
(1.26)
15
(.59)
4
(.16)
.4
(.02)
M6 x 8
35MOE9
Download the CAD
707.2-60-B35-AL
Download the CAD
60
(2.36)
35
(1.38)
15
(.59)
4
(.16)
.4
(.02)
M6 x 8
40MOF0
Download the CAD
707.2-65-B40-AL
Download the CAD
65
(2.56)
40
(1.57)
15
(.59)
4
(.16)
.5
(.02)
M6 x 8