Metric Size, Stainless Steel
Two-Piece Split Set Collars
GN 707.2
GN 707-NI

RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 707-NI
Specification
Information
Body: Stainless steel, matte shot-blast finish, European Standard No. 1.4305 (American Standard Series 303)
DIN 912 socket cap screw: Stainless steel, European Standard A2-1.4310 (American Standard Series 304)


GN 707-NI two-piece split set collars are used when the collar cannot be slipped over a shaft.
For sizes d1 = 20 to 36, d3 is a through hole; for sizes d1 = 42 and up, d3 is a threaded blind bore.
These set collars not only serve as an end stop, but they can also be used for fixing or triggering other components such as end limit switches.
For steel split set collars, see GN 707.2.
For steel semi-split set collars, see GN 706.2.
For stainless steel semi-split set collars, see GN 706.2-NI.

See our technical section
for metric bore tolerance(s)
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number d1 d2 (H8)
Bore
b s x~
Protrusion of
Cap Screw
d3
Socket Cap
Screw Size
6MOG0
Download the CAD
20
(.78)
6
(.24)
9
(.35)
2.1
(.08)
1
(.04)
M3 x 4
8MOG1
Download the CAD
22
(.87)
8
(.31)
9
(.35)
2.1
(.08)
.8
(.03)
M3 x 4
10MOG2
Download the CAD
26
(1.02)
10
(.39)
11
(.43)
2.1
(.08)
1.6
(.06)
M4 x 5
12MOG3
Download the CAD
30
(1.18)
12
(.47)
11
(.43)
2.1
(.08)
.7
(.03)
M4 x 5
14MOG4
Download the CAD
32
(1.26)
14
(.55)
11
(.43)
2.1
(.08)
.7
(.03)
M4 x 5
15MOG5
Download the CAD
36
(1.42)
15
(.59)
13
(.51)
3
(.12)
1.4
(.06)
M5 x 8
16MOG5
Download the CAD
36
(1.42)
16
(.63)
13
(.51)
3
(.12)
1.4
(.06)
M5 x 8
18MOG6
Download the CAD
42
(1.65)
18
(.71)
15
(.59)
3
(.12)
.6
(.02)
M5 x 8
20MOG6
Download the CAD
42
(1.65)
20
(.78)
15
(.59)
3
(.12)
.6
(.02)
M5 x 8
22MOG7
Download the CAD
48
(1.90)
22
(.87)
15
(.59)
3
(.12)
0
(.00)
M5 x 8
25MOG7
Download the CAD
48
(1.90)
25
(.98)
15
(.59)
3
(.12)
0
(.00)
M5 x 8
28MOG8
Download the CAD
55
(2.17)
28
(1.10)
15
(.59)
3
(.12)
.4
(.02)
M6 x 8
30MOG8
Download the CAD
55
(2.17)
30
(1.18)
15
(.59)
3
(.12)
.4
(.02)
M6 x 8
32MOG9
Download the CAD
60
(2.36)
32
(1.26)
15
(.59)
4
(.16)
.4
(.02)
M6 x 8
35MOG9
Download the CAD
60
(2.36)
35
(1.38)
15
(.59)
4
(.16)
.4
(.02)
M6 x 8
40MOH0
Download the CAD
65
(2.56)
40
(1.57)
15
(.59)
4
(.16)
.5
(.02)
M6 x 8