Metric Size, Steel
Clamping Pads

With Threaded Stem
GN 709.1
wo


RoHS Compliant

This line drawing is movable on the page...just click and drag!


Specification
Information

Clamping pad body: Steel, case hardened, black phosphate finish
Ball: Steel, hardened, plain finish

Shipping

GN 709.1 clamping pads are used as mobile supports or as securing elements for clamping workpieces.
They can also be used as a back stop.
Ball is limited to an angular movement of no more than 9°.
Version with serrated tapped ball insert available upon request.
See also:
Clamping pads with tapped body GN 709.2
Clamping pads with height adjustment GN 709.3

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number d1 d2
Thread
d3 d4
Ball dia.
l1
+/-.02mm
(Type B)
l2
+/-.1mm
(Type R)
l3 A/F Static Load Max. [KN]
Type B
Smooth
Contact Face
Type R
Serrated
Contact Face
6NEVA/B
Download the CAD
6NEVA/R
Download the CAD
13
(.51)
M6 x 1.0 7.2
(.28)
10
(.39)
13
(.51)
13
(.51)
8
(.31)
11
(.43)
10
8NEVA/B
Download the CAD
8NEVA/R
Download the CAD
M8 x 1.25
8NEVB/B
Download the CAD
8NEVB/R
Download the CAD
20
(.79)
M8 x 1.25 10.5
(.41)
16
(.63)
18
(.71)
18
(.71)
10
(.39)
17
(.67)
25
10NEVB/B
Download the CAD
10NEVB/R
Download the CAD
M10 x 1.5
12NEVB/B
Download the CAD
12NEVB/R
Download the CAD
20
(.79)
M12 x 1.75 10.5
(.41)
16
(.63)
18
(.71)
18
(.71)
12
(.47)
17
(.67)
25
16NEVC/B
Download the CAD
16NEVC/R
Download the CAD
30
(1.18)
M16 x 2.0 20
(.79)
25
(.98)
27
(1.06)
27
(1.06)
16
(.63)
27
(1.06)
90
20NEVD/B
Download the CAD
20NEVD/R
Download the CAD
50
(1.97)
M20 x 2.5 34.5
(1.39)
40
(1.57)
35
(1.38)
35
(1.38)
20
(.79)
41
(1.61)
165