Metric Size, Stainless Steel
Clamping Pads

With Threaded Stem
GN 709.15

RoHS Compliant

This line drawing is movable on the page...just click and drag!


Specification
Information

Clamping pad body: Stainless steel, European Standard No. 1.4057 (American Standard Series 431), tempered, phosphate finish
Ball: Stainless steel, European Standard No. 1.4034 (American Standard Series 420C), nickel plated

Shipping

GN 709.15 clamping pads are used as mobile supports or as securing elements for clamping workpieces.
They can also be used as a back stop.
Ball is limited to an angular movement of no more than 9°.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number d1 d2
Thread
d3 d4
Ball dia.
l1
+/-.02mm
l3 A/F Static Load Max. [KN]
709.15-13-M6-B
Download the CAD
13
(.51)
M6 x 1.0 7.2
(.28)
10
(.39)
13
(.51)
8
(.31)
11
(.43)
10
709.15-13-M8-B
Download the CAD
M8 x 1.25
709.15-20-M8-B
Download the CAD
20
(.79)
M8 x 1.25 10.5
(.41)
16
(.63)
18
(.71)
10
(.39)
17
(.67)
25
709.15-20-M10-B
Download the CAD
M10 x 1.5
709.15-20-M12-B
Download the CAD
20
(.79)
M12 x 1.75 10.5
(.41)
16
(.63)
18
(.71)
12
(.47)
17
(.67)
25
709.15-30-M16-B
Download the CAD
30
(1.18)
M16 x 2.0 20
(.79)
25
(.98)
27
(1.06)
16
(.63)
27
(1.06)
90
709.15-50-M20-B
Download the CAD
50
(1.97)
M20 x 2.5 34.5
(1.39)
40
(1.57)
35
(1.38)
20
(.79)
41
(1.61)
165