Metric Size, Steel
Clamping Pads

With Tapped Body
GN 709.2
wo


RoHS Compliant


Specification
Information

Clamping pad body: Steel, case hardened, black phosphate finish
Ball: Steel, hardened, plain finish

Shipping

GN 709.2 clamping pads are used as mobile supports or as securing elements for clamping workpieces.
They can also be used as a back stop.
Ball is limited to an angular movement of no more than 9°.
Version with serrated ball end insert available upon request.
See also:
Clamping pads with threaded stem GN 709.1
Clamping pads with height adjustment GN 709.3

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number d1 n6 d2
Thread
d3 d4
Ball dia.
d5
Location Bore
l1
+/-.02mm
(Type B)
l2
+/-.1mm
(Type R)
l3
max.
t min.
for
Maximal Static Load
Static Load Max. [KN]
Type B
Smooth
Contact Face
Type R
Serrated
Contact Face
3NET7/B
Download the CAD
3NET7/R
Download the CAD
12
(.47)
M3 x .5
7.2
(.28)
10
(.39)
12
(.47)
11
(.43)
11
(.43)
3.2
(.13)
6
(.24)
10
4NET8/B
Download the CAD
4NET8/R
Download the CAD
18
(.71)
M4 x .7
10.5
(.41)
16
(.63)
18
(.71)
17
(.67)
17
(.67)
4
(.16)
8
(.31)
25
5NET9/B
Download the CAD
5NET9/R
Download the CAD
28
(1.10)
M5 x .8
20
(.79)
25
(.98)
28
(1.10)
25
(.98)
25
(.98)
5.5
(.22)
13
(.51)
90