Metric Size, Stainless Steel
Clamping Pads

With Tapped Body
GN 709.25

RoHS Compliant


Specification
Information

Clamping pad body: Stainless steel, European Standard No. 1.4057 (American Standard Series 431), tempered, phosphate finish
Ball: Stainless steel, European Standard No. 1.4034 (American Standard Series 420C), nickel plated

Shipping

GN 709.25 clamping pads are used as mobile supports or as securing elements for clamping workpieces.
They can also be used as a back stop.
Ball is limited to an angular movement of no more than 9°.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number d1 n6 d2
Thread
d3 d4
Ball dia.
d5
Location Bore
l1
+/-.02mm
l3
max.
t min.
for
Maximal Static Load
Static Load Max. [KN]
709.25-12-B
Download the CAD
12
(.47)
M3 x .5
7.2
(.28)
10
(.39)
12
(.47)
11
(.43)
3.2
(.13)
6
(.24)
10
709.25-18-B
Download the CAD
18
(.71)
M4 x .7
10.5
(.41)
16
(.63)
18
(.71)
17
(.67)
4
(.16)
8
(.31)
25
709.25-28-B
Download the CAD
28
(1.10)
M5 x .8
20
(.79)
25
(.98)
28
(1.10)
25
(.98)
5.5
(.22)
13
(.51)
90