Metric Size, Steel
Clamping Pads

With Height Adjustment
GN 709.3


RoHS Compliant


Specification
Information

Clamping pad body: Steel, case hardened, black phosphate finish
Ball: Steel, hardened, plain finish
Hexagon nut: ISO 4035 (DIN 439), steel, blackened finish

Shipping

GN 709.3 clamping pads are used as mobile supports or as securing elements for clamping workpieces.
They can also be used as a back stop.
Ball is limited to an angular movement of no more than 9°.
Version with serrated ball of harder steel available upon request.
See also:
Clamping pads with threaded stem GN 709.1
Clamping pads with tapped body GN 709.2

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number A/F1 d1
Thread
d2 d3
Ball dia.
e l1 l2 A/F2 Static Load Max. [KN]
Type B
Smooth
Contact Face
Type R
Serrated
Contact Face
8NEVJ/B
Download the CAD
8NEVJ/R
Download the CAD
13
(.51)
M8 x 1.25 5.8
(.23)
8.5
(.34)
14.5
(.57)
25
(.98)
36.6
(1.44)
13
(.51)
8
10NEVK/B
Download the CAD
10NEVK/R
Download the CAD
17
(.67)
M10 x 1.5 8.6
(.34)
12
(.47)
19
(.75)
30
(1.18)
45.7
(1.80)
17
(.67)
8
12NEVK/B
Download the CAD
12NEVK/R
Download the CAD
17
(.67)
M12 x 1.75 8.6
(.34)
12
(.47)
19 / 21
(.75 / .83)
35
(1.38)
50.7
(12.0)
19
(.75)
15
16NEVL/B
Download the CAD
16NEVL/R
Download the CAD
24
(.94)
M16 x 2.0 10.5
(.41)
16
(.63)
27
(1.06)
40
(1.57)
60.7
(2.39)
24
(.94)
25
20NEVM/B
Download the CAD
20NEVM/R
Download the CAD
30
(1.18)
M20 x 2.5 20
(.79)
25
(.98)
33
(1.30)
50
(1.97)
77.3
(3.04)
30
(1.18)
90
24NEVN/B
Download the CAD
24NEVN/R
Download the CAD
36
(1.42)
M24 x 3.0 20
(.79)
25
(.98)
40
(1.57)
70
(2.76)
100
(3.94)
36
(1.42)
90