Metric Size, Stainless Steel
Clamping Pads

With Height Adjustment
GN 709.35

RoHS Compliant


Specification
Information

Clamping pad body: Stainless steel, European Standard No. 1.4057 (American Standard Series 431), tempered, phosphate finish
Ball: Stainless steel, European Standard No. 1.4034 (American Standard Series 420C), nickel plated
Hexagon nut: ISO 4035 (DIN 439), stainless steel

Shipping

GN 709.35 clamping pads are used as mobile supports or as securing elements for clamping workpieces.
They can also be used as a back stop.
Ball is limited to an angular movement of no more than 9°.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number A/F1 d1
Thread
d2 d3
Ball dia.
e l1 l2 A/F2 Static Load Max. [KN]
709.35-13-M8-B
Download the CAD
13
(.51)
M8 x 1.25 5.8
(.23)
8.5
(.34)
14.5
(.57)
25
(.98)
36.6
(1.44)
13
(.51)
8
709.35-17-M10-B
Download the CAD
17
(.67)
M10 x 1.5 8.6
(.34)
12
(.47)
19
(.75)
30
(1.18)
45.7
(1.80)
17
(.67)
8
709.35-17-M12-B
Download the CAD
17
(.67)
M12 x 1.75 8.6
(.34)
12
(.47)
19 / 21
(.75 / .83)
35
(1.38)
50.7
(12.0)
19
(.75)
15
709.35-24-M16-B
Download the CAD
24
(.94)
M16 x 2.0 10.5
(.41)
16
(.63)
27
(1.06)
40
(1.57)
60.7
(2.39)
24
(.94)
25
709.35-30-M20-B
Download the CAD
30
(1.18)
M20 x 2.5 20
(.79)
25
(.98)
33
(1.30)
50
(1.97)
77.3
(3.04)
30
(1.18)
90