Metric Size, Steel
Cylinder Head Shoulder Bolts
GN 732
GN 732

RoHS Compliant
GN 732
GN 732
Specification
Information
Body: Steel, black oxide finish
Tensile strength 500 N/mm˛
Case hardened all round
Depth .2mm to .4mm
Machined and ground on d2 dimension

Because of the machined and ground shoulder, the GN 732 cylinder head shoulder bolt could be used as more of a precision locating and fastening component.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
d1
Thread
d2
Tol.
- 0.05 mm
- 0.08 mm
l1
Shoulder Length
Tol. + 0.13 mm
+ 0.25 mm
d3
l2
l3
M5 x .8
6
(.24)
5
12
(.47)
7
(.28)
3
(.12)
6
7
8
M6 x 1.0
8
(.31)
5
14
(.55)
8
(.31)
4
(.16)
6
8
9
10
12
13
M8 x 1.25
10
(.39)
8
16
(.63)
11
(.43)
5
(.20)
10
12
14
15
M10 x 1.5
12
(.47)
12
19
(.75)
13
(.51)
6
(.24)
14
16
17
M12 x 1.75
14
(.55)
14
22
(.87)
16
(.63)
8
(.31)
16
18