Metric Size, Steel
Locating Pin Bushings
GN 770
wo


RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information
Bushing: Steel, hardened to HRC 60, ground, ISO tolerances

GN 770 locating pin bushings are normally used in conjunction with GN 771 locating pins.  
The tolerance of d2 = (p6) insures a perfect fit into an H7 tolerance bore.

See our technical section for metric bore size tolerances and details.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number d1
(G6)
l1 d2
(p6)
d3 l2 r
Plain
Bushing
Flanged
Bushing
4M8HDC
Download the CAD
4M8HDD
Download the CAD
4
(.16)
8 8
(.31)
12
(.47)
3
(.12)
1
(.04)
4M10HDC
Download the CAD
4M10HDD
Download the CAD
10
4M12HDC
Download the CAD
4M12HDD
Download the CAD
12
4M16HDC
Download the CAD
4M16HDD
Download the CAD
16
5M8HDC
Download the CAD
5M8HDD
Download the CAD
5
(.20)
8 10
(.39)
14
(.55)
3
(.12)
1
(.04)
5M10HDC
Download the CAD
5M10HDD
Download the CAD
10
5M12HDC
Download the CAD
5M12HDD
Download the CAD
12
5M16HDC
Download the CAD
5M16HDD
Download the CAD
16
6M8HDC
Download the CAD
6M8HDD
Download the CAD
6
(.24)
8 10
(.39)
14
(.55)
3
(.12)
1
(.04)
6M10HDC
Download the CAD
6M10HDD
Download the CAD
10
6M12HDC
Download the CAD
6M12HDD
Download the CAD
12
6M16HDC
Download the CAD
6M16HDD
Download the CAD
16
8M10HDC
Download the CAD
8M10HDD
Download the CAD
8
(.31)
10 12
(.47)
16
(.63)
4
(.16)
2
(.08)
8M12HDC
Download the CAD
8M12HDD
Download the CAD
12
8M16HDC
Download the CAD
8M16HDD
Download the CAD
16
8M20HDC
Download the CAD
8M20HDD
Download the CAD
20
10M10HDC
Download the CAD
10M10HDD
Download the CAD
10
(.39)
10 15
(.59)
19
(.75)
4
(.16)
2
(.08)
10M12HDC
Download the CAD
10M12HDD
Download the CAD
12
10M16HDC
Download the CAD
10M16HDD
Download the CAD
16
10M20HDC
Download the CAD
10M20HDD
Download the CAD
20