Metric Size, Steel
Locating Pins
GN 771


RoHS Compliant
 
Specification
Information
Locating pin: Steel, hardened to HRC 58, ground, ISO tolerances

GN 771 locating pins are normally used in conjunction with GN 770 locating pin bushings.  
The tolerance of d2 = (p6) insures a perfect fit into an H7 tolerance bore. The chamfer dimension l3 facilitates the fitting.  

See our technical section for metric bore size tolerances and details.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number d
(p6/h7)
l1 l2 l3
4W10LPA
Download the CAD
4
(.16)
10 7 1.5
(.06)
4W15LPA
Download the CAD
15 10
4W20LPA
Download the CAD
20 13
5W10LPA
Download the CAD
5
(.20)
10 7 1.5
(.06)
5W15LPA
Download the CAD
15 10
5W20LPA
Download the CAD
20 13
6W10LPA
Download the CAD
6
(.24)
10 7 1.5
(.06)
6W15LPA
Download the CAD
15 10
6W20LPA
Download the CAD
20 13
8W20LPA
Download the CAD
8
(.31)
20 13 2
(.08)
8W25LPA
Download the CAD
25 16
8W30LPA
Download the CAD
30 19
10W25LPA
Download the CAD
10
(.39)
25 16 2
(.08)
10W30LPA
Download the CAD
30 19