Metric Size
Protective Caps
For Hex Cap Screws or With Hex Tapped Insert
GN 806
wo

RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information
Protective cap: Neoprene, 85 shore hardness, black  
Tapped hex insert: Steel, zinc plated, blue passivated finish

GN 806 soft protective caps can be used with hex head cap screws DIN 933. This tapped insert version allows for expanded applications requiring, for example, extra long threaded pins.  
A typical application is their use in conjunction with toggle clamps as stopper bolts or clamping units.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Plain Protective Cap
Part Number d1 d2
Bolt Thread
d3 d4 h1 t1 t2
806-11-A
Download the CAD
11
(.43)
M4 x .7  5.5
(.22)
8.2
(.32)
6.5
(.26)
1
(.04)
4
(.16)
806-12-A
Download the CAD
12
(.47)
M5 x .8  7
(.28)
9.3
(.37)
8
(.31)
1.5
(.06)
5.3
(.21)
806-15-A
Download the CAD
15
(.59)
M6 x 1.0  8.5
(.33)
11.5
(.45)
10
(.39)
2
(.08)
6
(.24)
806-19-A
Download the CAD
19
(.75)
M8 x 1.25  11
(.43)
15
(.59)
13
(.51)
2
(.08)
7.5
(.30)
806-24-A
Download the CAD
24
(.94)
M10 x 1.5  13
(.51)
20
(.79)
16
(.63)
2.2
(.09)
9.2
(.36)
806-26-A
Download the CAD
26
(1.02)
M12 x 1.75  16
(.63)
22
(.87)
19
(.75)
2.5
(.10)
10.5
(.41)

Dimensions in:

millimeters
(inches)

With Tapped Hex Insert
Part Number d1 d2
Thread
h2 A/F t3
min.
806-12-B
Download the CAD
12
(.47)
M5 x .8  11
(.43)
10
(.39)
6
(.24)
806-15-B
Download the CAD
15
(.59)
M6 x 1.0  14
(.55)
12
(.47)
7
(.28)
806-19-B
Download the CAD
19
(.75)
M8 x 1.25  18
(.71)
16
(.63)
8.5
(.33)
806-24-B
Download the CAD
24
(.94)
M10 x 1.5  23.5
(.93)
21
(.83)
10
(.39)
806-26-B
Download the CAD
26
(1.02)
M12 x 1.75  26
(1.02)
22
(.87)
12
(.47)