Metric Size, Steel
Set Screws
With Hardened Spherical or Pointed Tip
GN 913.2
GN 913.2

RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 913.3
Specification
Information
Set screw body: Steel, black oxide finish
Nose hardened

GN 913.2 set screws with hardened spherical nose are used in applications where point contact is required. They are a lower cost alternative to ball point screws GN 605 and GN 606.
GN 913.2 set screws with hardened pointed nose offer an alternative form of finish. In addition, they may be used as a locator for a drill.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
With Spherical Nose

Dimensions in:

millimeters
(inches)

Part
Number
d1
Thread
l1
Nominal Length
d2
l2
r
A/F
M5 x .8
8
3
(.12)
1
(.04)
2.5
(.10)
2.5
(.10)
12
16
20
M6 x 1.0
12
4
(.16)
1.8
(.07)
3
(.12)
3
(.12)
16
20
25
M8 x 1.25
12
6
(.24)
2.5
(.10)
5
(.20)
4
(.16)
16
20
25
32
M10 x 1.5
16
8
(.31)
3.5
(.14)
6
(.24)
5
(.20)
20
25
32
40
With Pointed Nose

Dimensions in:

millimeters
(inches)

Part
Number
d1
Thread
l1
Nominal Length
d2
l2
l3
A/F
M5 x .8
8
3
(.12)
1
(.04)
.5
(.02)
2.5
(.10)
12
16
20
M6 x 1.0
12
4
(.16)
1.8
(.07)
.8
(.03)
3
(.12)
16
20
25
M8 x 1.25
12
6
(.24)
2.5
(.10)
1
(.04)
4
(.16)
16
20
25
32
M10 x 1.5
16
8
(.31)
3.5
(.14)
1.5
(.06)
5
(.20)
20
25
32
40