Metric Size, Stainless Steel
Set Screws
With Brass or Nylon Tip
GN 913.5
GN 913.5

RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 913.5
Specification
Information

Set screw body: Stainless steel European standard 1.4305 (American Standard 303)
Tip: Brass or white nylon plastic

Used in applications where marks and damage on the workpiece are unacceptable.  Longer versions can be used in conjunction with a variety of levers or handles. 

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Brass Tip

Dimensions in:

millimeters
(inches)

Part
Number
d1
Thread
l1
Thread Length
d2
l2
Internal
Hexagon
M3 x .5
3
1.4
(.06)
.5
(.02)
1.5
(.06)
4
5
6
8
10
M4 x .7
4
2.5
(.10)
.5
(.02)
1.5
(.06)
5
6
2
(.08)
8
10
12
16
M5 x .8
5
3
(.12)
.5
(.02)
2
(.08)
6
8
2.5
(.10)
10
12
16
20
M6 x 1.0
6
4
(.16)
1
(.04)
3
(.12)
8
10
12
16
20
25
32
Part
Number
d1
Thread
l1
Thread Length
d2
l2
Internal
Hexagon
M8 x 1.25
8
6
(.24)
1.5
(.06)
4
(.16)
10
12
16
20
25
32
40
M10 x 1.5
16
8
(.31)
2
(.08)
5
(.20)
20
25
32
40
50
M12 x 1.75
20
10
(.39)
2
(.08)
6
(.24)
25
32
40
50
63
Nylon Tip

Dimensions in:

millimeters
(inches)

Part
Number
d1
Thread
l1
Thread Length
d3
l3
Internal
Hexagon
M3 x .5
3
1.5
(.06)
.8
(.03)
1.5
(.06)
4
5
6
8
10
M4 x .7
4
2
(.08)
1.2
(.05)
1.5
(.06)
5
6
1
(.04)
2
(.08)
8
10
12
16
M5 x .8
5
3
(.12)
1
(.04)
2
(.08)
6
8
2.5
(.10)
10
12
16
20
M6 x 1.0
6
3.5
(.14)
1.3
(.05)
3
(.12)
8
10
12
16
20
25
32
Part
Number
d1
Thread
l1
Thread Length
d2
l2
Internal
Hexagon
M8 x 1.25
8
5
(.20)
1.6
(.06)
4
(.16)
10
12
16
20
25
32
40
M10 x 1.5
16
6.5
(.26)
1.9
(.07)
5
(.20)
20
25
32
40
50
M12 x 1.75
20
8
(.31)
2.1
(.08)
6
(.24)
25
32
40
50
63