Metric Size, Steel
Set Screws with Retaining Magnet
GN 913.6
GN 913.6

RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 913.6
Specification
Information
Set screw: Steel, zinc plated, blue passivated, tensile strength class 5.8 (500 N/mm²)
Magnet: Neodymium, iron and boron NdFeB (ND type)

GN 913.6 Set Screws are a shielded magnetic assembly.
One example use for these set screws is as workpiece stop, with the magnet holding the workpiece in place.
Temperature resistant to 80° C (175°F).

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
d
Thread
l1
Nominal Stud
Length tol. -1
A/F
Nominal Pulling Forces [N]
M6 x 1.0
12
3
(.12)
2.5
16
20
25
30
M8 x 1.25
16
4
(.16)
7
20
25
30
40
Part Number
d
Thread
l1
Nominal Stud
Length -1
A/F
Nominal Pulling Forces [N]
M10 x 1.5
20
5
(.20)
11
25
30
40
50
M12 x 1.75
25
6
(.24)
17
30
40
50
60
M16 x 2.0
30
8
(.31)
35
40
50
60
80