Metric Size, Steel
Double Cam Levers
GN 917
wo




RoHS Compliant
 
Specification
Information
Body: Steel, European Standard St 52-3, 1.0570, black oxide finish
King pin: Stainless steel, European Standard No. 1.4021, tempered
Snap ring: Stainless steel, European Standard No. 1.4310  
Handle sleeve: Red plastic, oil resistant

GN 917 double cam levers are used for repositioning and clamping. The eccentric cam has the advantage that the clamping force remains constant in every position of movement. It is also self-locking.  
Dimension b2 is made to match the head size of eye bolts DIN 444 and eye nuts GN 444.2 respectively.  
Maximum heat resistance of plastic handle: 60°C (140°F).
Swing bolts, see DIN 444.
Eye nuts, see GN 444.2.
Hubs with eccentric cam, see GN 919.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number d b1 b2 h1 h2 h3 l r1 r2 s
Hub
Stroke
r2 - h3
Total
Stroke
P50
Download the CAD
8
(.31)
13
(.51)
9
(.35)
19.54
(.77)
14
(.55)
12
(.47)
114
(4.49)
17.2
(.68)
21.07
(.83)
3.87
(.15)
9.07
(.36)
P51
Download the CAD
10
(.39)
17
(.67)
12
(.47)
24.54
(.97)
17
(.67)
17
(.67)
138
(5.43)
21.6
(.85)
26.45
(1.04)
4.85
(.19)
11.45
(.45)
P52
Download the CAD
12
(.47)
20
(.79)
14
(.55)
31.81
(1.25)
21
(.83)
21
(.83)
157
(6.18)
28
(1.10)
34.29
(1.35)
6.29
(.25)
16.29
(.64)
Application Example