Metric Size, Steel
Bottom Clamping Cam Units
Ball Lever or Hexagon Type
GN 918.1
GN 918.1

RoHS Compliant
GN 918.1 GN 918.1
Specification
Information

Ball lever handle, eccentrical cam and washer: Steel, black oxide finish, case hardened
Hexagon threaded bolt: Steel, nitrided to surface hardness class 8.8 grade
Ball knob: Black phenolic plastic, DIN 319 series

Type KV - With ball lever/serrations, angular
Type GV - With ball lever/serrations, straight
Type SK - With hexagon

Available with right hand thread, clockwise clamping (shown in line drawing) or left hand thread, counter-clockwise rotation


Bottom clamping cam units GN 918.1 are fitted with a rotating helix. They allow rapid and safe clamping and releasing with a relatively long movement and high clamping force.
The ball lever handle is linked with the clamping mechanism via mating serrated parts, thus allowing an individual positioning of the ball lever handle.
Bolt and washer are matched to allow an effortless release from the clamped position. The clamping bolt can also be used with T-slot nuts on machine beds.
Bottom clamping cam units offer the advantage that they can be rotated away from the clamping area after release.
Bottom clamping cam units can also be used as stepless adjustable end stops. If the washer is removed, the bolt can be clamped direct to its support. Spherical clamping bolts with flat faced ball GN 605 are recommended for use with these clamping bolts.
See technical details and instructions.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Right Hand Thread - Clockwise Clamping

Dimensions in:

millimeters
(inches)

Part Number
d1
-0.5 mm
d2
Thread
d3
d4
h1
h2
h3
h4
h5
l1
l2
A/F
Type KV
Type GV
Type SK
918.1-40-SK-R
Download the CAD
40
(1.57)
M8 x 1.25
24
(.94)
25
(.98)
10
(.39)
31
(1.22)
21
(.83))
55
(2.17)
31
(1.22)
8
(.31)
100
(3.94)
15
(.59)
918.1-50-SK-R
Download the CAD
50
(1.97)
M10 x 1.5
28
(1.10)
30
(1.18)
12
(.47)
34.5
(1.36)
24
(.94)
62
(2.44)
36
(1.42)
11
(.43)
109
(4.29)
19
(.75)
 
Left Hand Thread - Counter-Clockwise Clamping

Dimensions in:

millimeters
(inches)

Part Number
d1
-0.5 mm
d2
Thread
d3
d4
h1
h2
h3
h4
h5
l1
l2
A/F
Type KV
Type GV
Type SK
918.1-40-SK-L
Download the CAD
40
(1.57)
M8 x 1.25
24
(.94)
25
(.98)
10
(.39)
31
(1.22)
21
(.83))
55
(2.17)
31
(1.22)
8
(.31)
100
(3.94)
15
(.59)
918.1-50-SK-L
Download the CAD
50
(1.97)
M10 x 1.5
28
(1.10)
30
(1.18)
12
(.47)
34.5
(1.36)
24
(.94)
62
(2.44)
36
(1.42)
11
(.43)
109
(4.29)
19
(.75)