Metric Size, Stainless Steel
Eccentrical Cam Units
Ball Lever or Hexagon Type
GN 918.5

GN 918.5


RoHS Compliant
GN 918.5 GN 918.5
Specification
Information

Eccentrical cam: Stainless steel, European Standard No. 1.4305, chemically nickel plated
Hexagon threaded bolt and washer: Stainless steel, European Standard No. 1.4021, tempered, chemically nickel plated
Ball lever handle: Stainless steel, European Standard No. 1.4305, matte shot blasted
Ball knob: Black phenolic plastic, DIN 319 series


Eccentrical cams GN 918.5 with a relatively long movement and high clamping force give rapid and safe clamping and release. The cam offers the advantage of the clamping force acting over the entire clamping area (i.e., it maintains the clamping force in all angular positions).
The lever handle is linked to the eccentrical cam via a serrated ratchet which allows the positioning of the lever in a preferred position. The eccentrical cam can also be used with T-slot nuts on machine beds.
Eccentrical cams can also be used as stepless adjustable end stops. If the washer is removed, the eccentrical cam can be clamped direct to its support.
See technical details and instructions.
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
h3
h4
l1
l2
A/F
With
Ball Lever/
Serrations
With
Hexagon
50
(1.97)
M10 x 1.5
28
(1.10)
30
(1.18)
12
(.47)
34.5
(1.36)
24
(.94)
62
(2.44)
11
(.43)
109
(4.29)
19
(.75)