Inch and Metric Size, Stainless Steel
Clamping Levers with Eccentrical Cam

With Plastic Contact Plate, Tapped Type
GN 927.5


RoHS Compliant


This line drawing is movable on the page...just click and drag!
Specification
Information

Lever: Stainless Steel, European Standard No. 1.4305 (American Standard Series 303)
Components: Stainless steel, European Standard No. 1.4305 (American Standard Series 303)
Type A - Adjustable Contact Plate with Setting Nut
Contact plate: Black technopolymer (Polyacetal POM), glass fiber reinforced
Setting nut: Stainless steel, European Standard No. 1.4305 (American Standard Series 303)
Type B - Fixed Contact Plate
Contact plate: Black technopolymer (Polyamide), glass fiber reinforced

Shipping

GN 927.5 clamping levers with eccentrical cam are used for rapid clamping and releasing operations. In contrast to a clamping operation utilizing only threads and a lateral force, these levers permit torque-free clamping via a combined downward vertical and cam actuated motion.
The lever has been designed to insure that its movement cannot exceed the maximum clamping position.
There are no loose components since all are assembled and mounted in their correct order.
Advantages of the Type A (adjustable contact plate): The distance between the eccentrical cam and the contact surface is adjustable by means of a fine threaded knurled nut. This permits the maximum clamping force to be set by a simple adjustment. In addition this also permits the selection of a preferred lever position in relation to the clamping lever pin.
With these clamping levers, thrust forces of up to 8 kN (1800 lbf) can be obtained.
For version with threaded stud, see GN 927.5.
See also Clamping and manual forces in clamping levers with eccentrical cam.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

CAD COMING SOON

Inch Table

Dimensions in:

inches
(millimeters)

Part Number l1 d1
Thread
b d3 d4
Type A
d5
Type B
h ~
Stroke
at 90°
Lever Mvmnt.
l3
Min.
Type A
l3
Max. Approx.
Type A
l4 Adj. Range
Type A
l5
in
Clamping Position
l6
in
Clamping Position
t
Type A
Adj. Contact Plate
Type B
Fixed
Contact Plate
927.5-63-10X32-A
Download the CAD
927.5-63-10X32-B
Download the CAD
2.48
(63)
10-32 .63
(16)
.63
(16)
.75
(19)
.73
(18.5)
.03
(.75)
.59
(15)
.68
(16.3)
.06
(1.5)
.12
(3)
.64
(16.3)
.39
(10)
927.5-63-1/4X20-A
Download the CAD
927.5-63-1/4X20-B
Download the CAD
2.48
(63)
1/4-20 .63
(16)
.63
(16)
.75
(19)
.73
(18.5)
.03
(.75)
.59
(15)
.68
(16.3)
.06
(1.5)
.12
(3)
.64
(16.3)
.39
(10)
927.5-82-1/4X20-A
Download the CAD
927.5-82-1/4X20-B
Download the CAD
3.23
(82)
1/4-20 .79
(20)
.79
(20)
.96
(25)
.89
(22.5)
.04
(1)
.70
(17.7)
.77
(19.5)
.10
(2.5)
.15
(3.7)
.77
(19.5)
.47
(12)
927.5-82-5/16X18-A
Download the CAD
927.5-82-5/16X18-B
Download the CAD
3.23
(82)
5/16-18 .79
(20)
.79
(20)
.96
(25)
.89
(22.5)
.04
(1)
.70
(17.7)
.77
(19.5)
.10
(2.5)
.15
(3.7)
.77
(19.5)
.47
(12)
927.5-101-5/16X18-A
Download the CAD
927.5-101-5/16X18-B
Download the CAD
3.98
(101)
5/16-18 .96
(25)
1.02
(26)
1.18
(30)
1.06
(27)
.06
(1.5)
1.00
(25.3)
1.15
(29.3)
.16
(4.0)
.19
(4.8)
1.00
(25.3)
.59
(15)
927.5-101-3/8X16-A
Download the CAD
927.5-101-3/8X16-B
Download the CAD
3.98
(101)
3/8-16 .96
(25)
1.02
(26)
1.18
(30)
1.06
(27)
.06
(1.5)
1.00
(25.3)
1.15
(29.3)
.16
(4.0)
.19
(4.8)
1.00
(25.3)
.59
(15)
 
Metric Table

Dimensions in:

millimeters
(inches)

Part Number l1 d1
Thread
b d3 d4
Type A
d5
Type B
h ~
Stroke
at 90°
Lever Mvmnt.
l3
Min.
Type A
l3
Max. Approx.
Type A
l4 Adj. Range
Type A
l5
in
Clamping Position
l6
in
Clamping Position
t
Type A
Adj. Contact Plate
Type B
Fixed
Contact Plate
927.5-63-M5-A
Download the CAD
927.5-63-M5-B
Download the CAD
63
(2.48)
M5 x .8 16
(.63)
16
(.63)
19
(.75)
18.5
(.73)
.75
(.03)
15
(.59)
16.3
(.68)
1.5
(.06)
3
(.12)
16.3
(.64)
10
(.39)
927.5-63-M6-A
Download the CAD
927.5-63-M6-B
Download the CAD
63
(2.48)
M6 x 1.0 16
(.63)
16
(.63)
19
(.75)
18.5
(.73)
.75
(.03)
15
(.59)
16.3
(.68)
1.5
(.06)
3
(.12)
16.3
(.64)
10
(.39)
927.5-82-M6-A
Download the CAD
927.5-82-M6-B
Download the CAD
82
(3.23)
M6 x 1.0 20
(.79)
20
(.79)
25
(.98)
22.5
(.89)
1
(.04)
17.7
(.70)
19.5
(.77)
2.5
(.10)
3.7
(.15)
19.5
(.77)
12
(.47)
927.5-82-M8-A
Download the CAD
927.5-82-M8-B
Download the CAD
82
(3.23)
M8 x 1.25 20
(.79)
20
(.79)
25
(.98)
22.5
(.89)
1
(.04)
17.7
(.70)
19.5
(.77)
2.5
(.10)
3.7
(.15)
19.5
(.77)
12
(.47)
927.5-101-M8-A
Download the CAD
927.5-101-M8-B
Download the CAD
101
(3.98)
M8 x 1.25 25
(.96)
26
(1.02)
30
(1.18)
27
(1.06)
1.5
(.06)
25.3
(1.00)
29.3
(1.15)
4.0
(.16)
4.8
(.19)
25.3
(1.00)
15
(.59)
927.5-101-M10-A
Download the CAD
927.5-101-M10-B
Download the CAD
101
(3.98)
M10 x 1.5 25
(.96)
26
(1.02)
30
(1.18)
27
(1.06)
1.5
(.06)
25.3
(1.00)
29.3
(1.15)
4.0
(.16)
4.8
(.19)
25.3
(1.00)
15
(.59)