Inch and Metric Size, Zinc Die Cast with Steel Components
Clamping Levers with Eccentrical Cam

With Threaded Studs
GN 927



RoHS Compliant


This line drawing is movable on the page...just click and drag!
Specification
Information

Lever: Zinc die cast, plastic coated, abrasion-proof epoxy resin finish--
Color B - matte black (RAL 9005)
Color O - matte orange (RAL 2004)
Color R - matte red (RAL 3000)
Color S - matte silver (RAL 9006)
Components: Steel, zinc plated, blue passivated
Type A - Adjustable Contact Plate with Setting Nut
Contact plate: Black technopolymer (Polyacetal POM), glass fiber reinforced
Setting nut: Steel, zinc plated, blue passivated finish
Type B - Fixed Contact Plate
Contact plate: Technopolymer (Polyamide), glass fiber reinforced

Shipping

GN 927 clamping levers with eccentrical cam are used for rapid clamping and releasing operations. In contrast to a clamping operation utilizing threads, these levers permit torque-free clamping.
The lever has been designed to insure that its movement cannot exceed the maximum clamping position.
There are no loose components since all are assembled and mounted in their correct order.
Advantages of the Type A (adjustable contact plate): The distance between the eccentrical cam and the contact surface is adjustable by means of a fine threaded knurled nut. This permits the maximum clamping force to be set by a simple adjustment. In addition this also permits the selection of a preferred lever position in relation to the clamping lever pin.
With these clamping levers, thrust forces of up to 8 kN can be obtained.
For tapped version, see GN 927.
See also Clamping and manual forces in clamping levers with eccentrical cam.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table - Type A, Adjustable Contact Plate

Dimensions in:

inches
(millimeters)

Part Number l1 d2
Thread
l2 Max.
in
Clamping
Position
b d3 d4 h ~
Stroke
at 90°
Lever Mvmnt.
l3 Min. l3
Max. Approx.
l4 Adj. Range l5 Min.
in
Clamping Position
t
Black Orange Red Silver
1T20ST5K
Download the CAD
927-63-10X32-20-A-O
Download the CAD
927-63-10X32-20-A-R
Download the CAD
927-63-10X32-20-A-S
Download the CAD
2.48
(63)
10-32 .79
(20)
.63
(16)
.63
(16)
.75
(19)
.03
(.75)
.59
(15)
.68
(16.3)
.06
(1.5)
.12
(3)
.39
(10)
1T25ST5K
Download the CAD
927-63-10X32-25-A-O
Download the CAD
927-63-10X32-25-A-R
Download the CAD
927-63-10X32-25-A-S
Download the CAD
.98
(25)
1T30ST5K
Download the CAD
927-63-10X32-30-A-O
Download the CAD
927-63-10X32-30-A-R
Download the CAD
927-63-10X32-30-A-S
Download the CAD
1.18
(30)
1T35ST5K
Download the CAD
927-63-10X32-35-A-O
Download the CAD
927-63-10X32-35-A-R
Download the CAD
927-63-10X32-35-A-S
Download the CAD
1.38
(35)
1T40ST5K
Download the CAD
927-63-10X32-40-A-O
Download the CAD
927-63-10X32-40-A-R
Download the CAD
927-63-10X32-40-A-S
Download the CAD
1.57
(40)
1T50ST5K
Download the CAD
927-63-10X32-50-A-O
Download the CAD
927-63-10X32-50-A-R
Download the CAD
927-63-10X32-50-A-S
Download the CAD
1.97
(50)
3T20ST5K
Download the CAD
927-63-1/4X20-20-A-O
Download the CAD
927-63-1/4X20-20-A-R
Download the CAD
927-63-1/4X20-20-A-S
Download the CAD
2.48
(63)
1/4-20 .79
(20)
.63
(16)
.63
(16)
.75
(19)
.03
(.75)
.59
(15)
.68
(16.3)
.06
(1.5)
.12
(3)
.39
(10)
3T25ST5K
Download the CAD
927-63-1/4X20-25-A-O
Download the CAD
927-63-1/4X20-25-A-R
Download the CAD
927-63-1/4X20-25-A-S
Download the CAD
.98
(25)
3T30ST5K
Download the CAD
927-63-1/4X20-30-A-O
Download the CAD
927-63-1/4X20-30-A-R
Download the CAD
927-63-1/4X20-30-A-S
Download the CAD
1.18
(30)
3T35ST5K
Download the CAD
927-63-1/4X20-35-A-O
Download the CAD
927-63-1/4X20-35-A-R
Download the CAD
927-63-1/4X20-35-A-S
Download the CAD
1.38
(35)
3T40ST5K
Download the CAD
927-63-1/4X20-40-A-O
Download the CAD
927-63-1/4X20-40-A-R
Download the CAD
927-63-1/4X20-40-A-S
Download the CAD
1.57
(40)
3T50ST5K
Download the CAD
927-63-1/4X20-50-A-O
Download the CAD
927-63-1/4X20-50-A-R
Download the CAD
927-63-1/4X20-50-A-S
Download the CAD
1.97
(50)
Part Number l1 d2
Thread
l2 Max.
in
Clamping
Position
b d3 d4 h ~
Stroke
at 90°
Lever Mvmnt.
l3 Min. l3
Max. Approx.
l4 Adj. Range l5 Min.
in
Clamping Position
t
Black Orange Red Silver
3T25ST6K
Download the CAD
927-82-1/4X20-25-A-O
Download the CAD
927-82-1/4X20-25-A-R
Download the CAD
927-82-1/4X20-25-A-S
Download the CAD
3.23
(82)
1/4-20 .98
(25)
.79
(20)
.79
(20)
.96
(25)
.04
(1)
.70
(17.7)
.77
(19.5)
.10
(2.5)
.15
(3.7)
.47
(12)
3T30ST6K
Download the CAD
927-82-1/4X20-30-A-O
Download the CAD
927-82-1/4X20-30-A-R
Download the CAD
927-82-1/4X20-30-A-S
Download the CAD
1.18
(30)
3T35ST6K
Download the CAD
927-82-1/4X20-35-A-O
Download the CAD
927-82-1/4X20-35-A-R
Download the CAD
927-82-1/4X20-35-A-S
Download the CAD
1.38
(35)
3T40ST6K
Download the CAD
927-82-1/4X20-40-A-O
Download the CAD
927-82-1/4X20-40-A-R
Download the CAD
927-82-1/4X20-40-A-S
Download the CAD
1.57
(40)
3T50ST6K
Download the CAD
927-82-1/4X20-50-A-O
Download the CAD
927-82-1/4X20-50-A-R
Download the CAD
927-82-1/4X20-50-A-S
Download the CAD
1.97
(50)
3T60ST6K
Download the CAD
927-82-1/4X20-60-A-O
Download the CAD
927-82-1/4X20-60-A-R
Download the CAD
927-82-1/4X20-60-A-S
Download the CAD
2.36
(60)
5T25ST6K
Download the CAD
927-82-5/16X18-25-A-O
Download the CAD
927-82-5/16X18-25-A-R
Download the CAD
927-82-5/16X18-25-A-S
Download the CAD
3.23
(82)
5/16-18 .98
(25)
.79
(20)
.79
(20)
.96
(25)
.04
(1)
.70
(17.7)
.77
(19.5)
.10
(2.5)
.15
(3.7)
.47
(12)
5T30ST6K
Download the CAD
927-82-5/16X18-30-A-O
Download the CAD
927-82-5/16X18-30-A-R
Download the CAD
927-82-5/16X18-30-A-S
Download the CAD
1.18
(30)
5T35ST6K
Download the CAD
927-82-5/16X18-35-A-O
Download the CAD
927-82-5/16X18-35-A-R
Download the CAD
927-82-5/16X18-35-A-S
Download the CAD
1.38
(35)
5T40ST6K
Download the CAD
927-82-5/16X18-40-A-O
Download the CAD
927-82-5/16X18-40-A-R
Download the CAD
927-82-5/16X18-40-A-S
Download the CAD
1.57
(40)
5T50ST6K
Download the CAD
927-82-5/16X18-50-A-O
Download the CAD
927-82-5/16X18-50-A-R
Download the CAD
927-82-5/16X18-50-A-S
Download the CAD
1.97
(50)
5T60ST6K
Download the CAD
927-82-5/16X18-60-A-O
Download the CAD
927-82-5/16X18-60-A-R
Download the CAD
927-82-5/16X18-60-A-S
Download the CAD
2.36
(60)
Part Number l1 d2
Thread
l2 Max.
in
Clamping
Position
b d3 d4 h ~
Stroke
at 90°
Lever Mvmnt.
l3 Min. l3
Max. Approx.
l4 Adj. Range l5 Min.
in
Clamping Position
t
Black Orange Red Silver
5T25ST7K
Download the CAD
927-101-5/16X18-25-A-O
Download the CAD
927-101-5/16X18-25-A-R
Download the CAD
927-101-5/16X18-25-A-S
Download the CAD
3.98
(101)
5/16-18 .98
(25)
.96
(25)
1.02
(26)
1.18
(30)
.06
(1.5)
1.00
(25.3)
1.15
(29.3)
.16
(4.0)
.19
(4.8)
.59
(15)
5T30ST7K
Download the CAD
927-101-5/16X18-30-A-O
Download the CAD
927-101-5/16X18-30-A-R
Download the CAD
927-101-5/16X18-30-A-S
Download the CAD
1.18
(30)
5T35ST7K
Download the CAD
927-101-5/16X18-35-A-O
Download the CAD
927-101-5/16X18-35-A-R
Download the CAD
927-101-5/16X18-35-A-S
Download the CAD
1.38
(35)
5T40ST7K
Download the CAD
927-101-5/16X18-40-A-O
Download the CAD
927-101-5/16X18-40-A-R
Download the CAD
927-101-5/16X18-40-A-S
Download the CAD
1.57
(40)
5T50ST7K
Download the CAD
927-101-5/16X18-50-A-O
Download the CAD
927-101-5/16X18-50-A-R
Download the CAD
927-101-5/16X18-50-A-S
Download the CAD
1.97
(50)
5T60ST7K
Download the CAD
927-101-5/16X18-60-A-O
Download the CAD
927-101-5/16X18-60-A-R
Download the CAD
927-101-5/16X18-60-A-S
Download the CAD
2.36
(60)
6T25ST7K
Download the CAD
927-101-3/8X16-25-A-O
Download the CAD
927-101-3/8X16-25-A-R
Download the CAD
927-101-3/8X16-25-A-S
Download the CAD
3.98
(101)
3/8-16 .98
(25)
.96
(25)
1.02
(26)
1.18
(30)
.06
(1.5)
1.00
(25.3)
1.15
(29.3)
.16
(4.0)
.19
(4.8)
.59
(15)
6T30ST7K
Download the CAD
927-101-3/8X16-30-A-O
Download the CAD
927-101-3/8X16-30-A-R
Download the CAD
927-101-3/8X16-30-A-S
Download the CAD
1.18
(30)
6T35ST7K
Download the CAD
927-101-3/8X16-35-A-O
Download the CAD
927-101-3/8X16-35-A-R
Download the CAD
927-101-3/8X16-35-A-S
Download the CAD
1.38
(35)
6T40ST7K
Download the CAD
927-101-3/8X16-40-A-O
Download the CAD
927-101-3/8X16-40-A-R
Download the CAD
927-101-3/8X16-40-A-S
Download the CAD
1.57
(40)
6T50ST7K
Download the CAD
927-101-3/8X16-50-A-O
Download the CAD
927-101-3/8X16-50-A-R
Download the CAD
927-101-3/8X16-50-A-S
Download the CAD
1.97
(50)
6T60ST7K
Download the CAD
927-101-3/8X16-60-A-O
Download the CAD
927-101-3/8X16-60-A-R
Download the CAD
927-101-3/8X16-60-A-S
Download the CAD
2.36
(60)
 
Inch Table - Type B, Fixed Contact Plate

Dimensions in:

inches
(millimeters)

Part Number l1 d2
Thread
l2 Max.
in
Clamping
Position
b d3 d5 h ~
Stroke
at 90°
Lever Mvmnt.
l3 Min. l3
Max. Approx.
l4 Adj. Range l5 Min.
in
Clamping Position
t
Black Orange Red Silver
1T20ST8K
Download the CAD
927-63-10X32-20-B-O
Download the CAD
927-63-10X32-20-B-R
Download the CAD
927-63-10X32-20-B-S
Download the CAD
2.48
(63)
10-32 .79
(20)
.63
(16)
.63
(16)
.73
(18.5)
.03
(.75)
.59
(15)
.68
(16.3)
.06
(1.5)
.12
(3)
.39
(10)
1T25ST8K
Download the CAD
927-63-10X32-25-B-O
Download the CAD
927-63-10X32-25-B-R
Download the CAD
927-63-10X32-25-B-S
Download the CAD
.98
(25)
1T30ST8K
Download the CAD
927-63-10X32-30-B-O
Download the CAD
927-63-10X32-30-B-R
Download the CAD
927-63-10X32-30-B-S
Download the CAD
1.18
(30)
1T35ST8K
Download the CAD
927-63-10X32-35-B-O
Download the CAD
927-63-10X32-35-B-R
Download the CAD
927-63-10X32-35-B-S
Download the CAD
1.38
(35)
1T40ST8K
Download the CAD
927-63-10X32-40-B-O
Download the CAD
927-63-10X32-40-B-R
Download the CAD
927-63-10X32-40-B-S
Download the CAD
1.57
(40)
1T50ST8K
Download the CAD
927-63-10X32-50-B-O
Download the CAD
927-63-10X32-50-B-R
Download the CAD
927-63-10X32-50-B-S
Download the CAD
1.97
(50)
3T20ST8K
Download the CAD
927-63-1/4X20-20-B-O
Download the CAD
927-63-1/4X20-20-B-R
Download the CAD
927-63-1/4X20-20-B-S
Download the CAD
2.48
(63)
1/4-20 .79
(20)
.63
(16)
.63
(16)
.73
(18.5)
.03
(.75)
.59
(15)
.68
(16.3)
.06
(1.5)
.12
(3)
.39
(10)
3T25ST8K
Download the CAD
927-63-1/4X20-25-B-O
Download the CAD
927-63-1/4X20-25-B-R
Download the CAD
927-63-1/4X20-25-B-S
Download the CAD
.98
(25)
3T30ST8K
Download the CAD
927-63-1/4X20-30-B-O
Download the CAD
927-63-1/4X20-30-B-R
Download the CAD
927-63-1/4X20-30-B-S
Download the CAD
1.18
(30)
3T35ST8K
Download the CAD
927-63-1/4X20-35-B-O
Download the CAD
927-63-1/4X20-35-B-R
Download the CAD
927-63-1/4X20-35-B-S
Download the CAD
1.38
(35)
3T40ST8K
Download the CAD
927-63-1/4X20-40-B-O
Download the CAD
927-63-1/4X20-40-B-R
Download the CAD
927-63-1/4X20-40-B-S
Download the CAD
1.57
(40)
3T50ST8K
Download the CAD
927-63-1/4X20-50-B-O
Download the CAD
927-63-1/4X20-50-B-R
Download the CAD
927-63-1/4X20-50-B-S
Download the CAD
1.97
(50)
Part Number l1 d2
Thread
l2 Max.
in
Clamping
Position
b d3 d5 h ~
Stroke
at 90°
Lever Mvmnt.
l3 Min. l3
Max. Approx.
l4 Adj. Range l5 Min.
in
Clamping Position
t
Black Orange Red Silver
3T25ST9K
Download the CAD
927-82-1/4X20-25-B-O
Download the CAD
927-82-1/4X20-25-B-R
Download the CAD
927-82-1/4X20-25-B-S
Download the CAD
3.23
(82)
1/4-20 .98
(25)
.79
(20)
.79
(20)
.89
(22.5)
.04
(1)
.70
(17.7)
.77
(19.5)
.10
(2.5)
.15
(3.7)
.47
(12)
3T30ST9K
Download the CAD
927-82-1/4X20-30-B-O
Download the CAD
927-82-1/4X20-30-B-R
Download the CAD
927-82-1/4X20-30-B-S
Download the CAD
1.18
(30)
3T35ST9K
Download the CAD
927-82-1/4X20-35-B-O
Download the CAD
927-82-1/4X20-35-B-R
Download the CAD
927-82-1/4X20-35-B-S
Download the CAD
1.38
(35)
3T40ST9K
Download the CAD
927-82-1/4X20-40-B-O
Download the CAD
927-82-1/4X20-40-B-R
Download the CAD
927-82-1/4X20-40-B-S
Download the CAD
1.57
(40)
3T50ST9K
Download the CAD
927-82-1/4X20-50-B-O
Download the CAD
927-82-1/4X20-50-B-R
Download the CAD
927-82-1/4X20-50-B-S
Download the CAD
1.97
(50)
3T60ST9K
Download the CAD
927-82-1/4X20-60-B-O
Download the CAD
927-82-1/4X20-60-B-R
Download the CAD
927-82-1/4X20-60-B-S
Download the CAD
2.36
(60)
5T25ST9K
Download the CAD
927-82-5/16X18-25-B-O
Download the CAD
927-82-5/16X18-25-B-R
Download the CAD
927-82-5/16X18-25-B-S
Download the CAD
3.23
(82)
5/16-18 .98
(25)
.79
(20)
.79
(20)
.89
(22.5)
.04
(1)
.70
(17.7)
.77
(19.5)
.10
(2.5)
.15
(3.7)
.47
(12)
5T30ST9K
Download the CAD
927-82-5/16X18-30-B-O
Download the CAD
927-82-5/16X18-30-B-R
Download the CAD
927-82-5/16X18-30-B-S
Download the CAD
1.18
(30)
5T35ST9K
Download the CAD
927-82-5/16X18-35-B-O
Download the CAD
927-82-5/16X18-35-B-R
Download the CAD
927-82-5/16X18-35-B-S
Download the CAD
1.38
(35)
5T40ST9K
Download the CAD
927-82-5/16X18-40-B-O
Download the CAD
927-82-5/16X18-40-B-R
Download the CAD
927-82-5/16X18-40-B-S
Download the CAD
1.57
(40)
5T50ST9K
Download the CAD
927-82-5/16X18-50-B-O
Download the CAD
927-82-5/16X18-50-B-R
Download the CAD
927-82-5/16X18-50-B-S
Download the CAD
1.97
(50)
5T60ST9K
Download the CAD
927-82-5/16X18-60-B-O
Download the CAD
927-82-5/16X18-60-B-R
Download the CAD
927-82-5/16X18-60-B-S
Download the CAD
2.36
(60)
Part Number l1 d2
Thread
l2 Max.
in
Clamping
Position
b d3 d5 h ~
Stroke
at 90°
Lever Mvmnt.
l3 Min. l3
Max. Approx.
l4 Adj. Range l5 Min.
in
Clamping Position
t
Black Orange Red Silver
5T25ST3K
Download the CAD
927-101-5/16X18-25-B-O
Download the CAD
927-101-5/16X18-25-B-R
Download the CAD
927-101-5/16X18-25-B-S
Download the CAD
3.98
(101)
5/16-18 .98
(25)
.96
(25)
1.02
(26)
1.06
(27)
.06
(1.5)
1.00
(25.3)
1.15
(29.3)
.16
(4.0)
.19
(4.8)
.59
(15)
5T30ST3K
Download the CAD
927-101-5/16X18-30-B-O
Download the CAD
927-101-5/16X18-30-B-R
Download the CAD
927-101-5/16X18-30-B-S
Download the CAD
1.18
(30)
5T35ST3K
Download the CAD
927-101-5/16X18-35-B-O
Download the CAD
927-101-5/16X18-35-B-R
Download the CAD
927-101-5/16X18-35-B-S
Download the CAD
1.38
(35)
5T40ST3K
Download the CAD
927-101-5/16X18-40-B-O
Download the CAD
927-101-5/16X18-40-B-R
Download the CAD
927-101-5/16X18-40-B-S
Download the CAD
1.57
(40)
5T50ST3K
Download the CAD
927-101-5/16X18-50-B-O
Download the CAD
927-101-5/16X18-50-B-R
Download the CAD
927-101-5/16X18-50-B-S
Download the CAD
1.97
(50)
5T60ST3K
Download the CAD
927-101-5/16X18-60-B-O
Download the CAD
927-101-5/16X18-60-B-R
Download the CAD
927-101-5/16X18-60-B-S
Download the CAD
2.36
(60)
6T25ST3K
Download the CAD
927-101-3/8X16-25-B-O
Download the CAD
927-101-3/8X16-25-B-R
Download the CAD
927-101-3/8X16-25-B-S
Download the CAD
3.98
(101)
3/8-16 .98
(25)
.96
(25)
1.02
(26)
1.06
(27)
.06
(1.5)
1.00
(25.3)
1.15
(29.3)
.16
(4.0)
.19
(4.8)
.59
(15)
6T30ST3K
Download the CAD
927-101-3/8X16-30-B-O
Download the CAD
927-101-3/8X16-30-B-R
Download the CAD
927-101-3/8X16-30-B-S
Download the CAD
1.18
(30)
6T35ST3K
Download the CAD
927-101-3/8X16-35-B-O
Download the CAD
927-101-3/8X16-35-B-R
Download the CAD
927-101-3/8X16-35-B-S
Download the CAD
1.38
(35)
6T40ST3K
Download the CAD
927-101-3/8X16-40-B-O
Download the CAD
927-101-3/8X16-40-B-R
Download the CAD
927-101-3/8X16-40-B-S
Download the CAD
1.57
(40)
6T50ST3K
Download the CAD
927-101-3/8X16-50-B-O
Download the CAD
927-101-3/8X16-50-B-R
Download the CAD
927-101-3/8X16-50-B-S
Download the CAD
1.97
(50)
6T60ST3K
Download the CAD
927-101-3/8X16-60-B-O
Download the CAD
927-101-3/8X16-60-B-R
Download the CAD
927-101-3/8X16-60-B-S
Download the CAD
2.36
(60)
 
Metric Table - Type A, Adjustable Contact Plate

Dimensions in:

millimeters
(inches)

Part Number l1 d2
Thread
l2 Max.
in
Clamping
Position
b d3 d4 h ~
Stroke
at 90°
Lever Mvmnt.
l3 Min. l3
Max. Approx.
l4 Adj. Range l5 Min.
in
Clamping Position
t
Black Orange Red Silver
927-63-M5-16-A
Download the CAD
927-63-M5-16-A-O
Download the CAD
927-63-M5-16-A-R
Download the CAD
927-63-M5-16-A-S
Download the CAD
63
(2.48)
M5 x .8 16
(.63)
16
(.63)
16
(.63)
19
(.75)
.75
(.03)
15
(.59)
16.3
(.68)
1.5
(.06)
3
(.12)
10
(.39)
5N20ST5K
Download the CAD
927-63-M5-20-A-O
Download the CAD
927-63-M5-20-A-R
Download the CAD
927-63-M5-20-A-S
Download the CAD
20
(.79)
5N25ST5K
Download the CAD
927-63-M5-25-A-O
Download the CAD
927-63-M5-25-A-R
Download the CAD
927-63-M5-25-A-S
Download the CAD
25
(.98)
5N30ST5K
Download the CAD
927-63-M5-30-A-O
Download the CAD
927-63-M5-30-A-R
Download the CAD
927-63-M5-30-A-S
Download the CAD
30
(1.18)
5N35ST5K
Download the CAD
927-63-M5-35-A-O
Download the CAD
927-63-M5-35-A-R
Download the CAD
927-63-M5-35-A-S
Download the CAD
35
(1.38)
5N40ST5K
Download the CAD
927-63-M5-40-A-O
Download the CAD
927-63-M5-40-A-R
Download the CAD
927-63-M5-40-A-S
Download the CAD
40
(1.57)
5N50ST5K
Download the CAD
927-63-M5-50-A-O
Download the CAD
927-63-M5-50-A-R
Download the CAD
927-63-M5-50-A-S
Download the CAD
50
(1.97)
927-63-M6-16-A
Download the CAD
927-63-M6-16-A-O
Download the CAD
927-63-M6-16-A-R
Download the CAD
927-63-M6-16-A-S
Download the CAD
63
(2.48)
M6 x 1.0 16
(.63)
16
(.63)
16
(.63)
19
(.75)
.75
(.03)
15
(.59)
16.3
(.68)
1.5
(.06)
3
(.12)
10
(.39)
6N20ST5K
Download the CAD
927-63-M6-20-A-O
Download the CAD
927-63-M6-20-A-R
Download the CAD
927-63-M6-20-A-S
Download the CAD
20
(.79)
6N25ST5K
Download the CAD
927-63-M6-25-A-O
Download the CAD
927-63-M6-25-A-R
Download the CAD
927-63-M6-25-A-S
Download the CAD
25
(.98)
6N30ST5K
Download the CAD
927-63-M6-30-A-O
Download the CAD
927-63-M6-30-A-R
Download the CAD
927-63-M6-30-A-S
Download the CAD
30
(1.18)
6N35ST5K
Download the CAD
927-63-M6-35-A-O
Download the CAD
927-63-M6-35-A-R
Download the CAD
927-63-M6-35-A-S
Download the CAD
35
(1.38)
6N40ST5K
Download the CAD
927-63-M6-40-A-O
Download the CAD
927-63-M6-40-A-R
Download the CAD
927-63-M6-40-A-S
Download the CAD
40
(1.57)
6N50ST5K
Download the CAD
927-63-M6-50-A-O
Download the CAD
927-63-M6-50-A-R
Download the CAD
927-63-M6-50-A-S
Download the CAD
50
(1.97)
Part Number l1 d2
Thread
l2 Max.
in
Clamping
Position
b d3 d4 h ~
Stroke
at 90°
Lever Mvmnt.
l3 Min. l3
Max. Approx.
l4 Adj. Range l5 Min.
in
Clamping Position
t
Black Orange Red Silver
927-82-M6-20-A
Download the CAD
927-82-M6-20-A-O
Download the CAD
927-82-M6-20-A-R
Download the CAD
927-82-M6-20-A-S
Download the CAD
82
(3.23)
M6 x 1.0 20
(.79)
20
(.79)
20
(.79)
25
(.98)
1
(.04)
17.7
(.70)
19.5
(.77)
2.5
(.10)
3.7
(.15)
12
(.47)
6N25ST6K
Download the CAD
927-82-M6-25-A-O
Download the CAD
927-82-M6-25-A-R
Download the CAD
927-82-M6-25-A-S
Download the CAD
25
(.98)
6N30ST6K
Download the CAD
927-82-M6-30-A-O
Download the CAD
927-82-M6-30-A-R
Download the CAD
927-82-M6-30-A-S
Download the CAD
30
(1.18)
6N35ST6K
Download the CAD
927-82-M6-35-A-O
Download the CAD
927-82-M6-35-A-R
Download the CAD
927-82-M6-35-A-S
Download the CAD
35
(1.38)
6N40ST6K
Download the CAD
927-82-M6-40-A-O
Download the CAD
927-82-M6-40-A-R
Download the CAD
927-82-M6-40-A-S
Download the CAD
40
(1.57)
6N50ST6K
Download the CAD
927-82-M6-50-A-O
Download the CAD
927-82-M6-50-A-R
Download the CAD
927-82-M6-50-A-S
Download the CAD
50
(1.97)
6N60ST6K
Download the CAD
927-82-M6-60-A-O
Download the CAD
927-82-M6-60-A-R
Download the CAD
927-82-M6-60-A-S
Download the CAD
60
(2.36)
927-82-M8-20-A
Download the CAD
927-82-M8-20-A-O
Download the CAD
927-82-M8-20-A-R
Download the CAD
927-82-M8-20-A-S
Download the CAD
82
(3.23)
M8 x 1.25 20
(.79)
20
(.79)
20
(.79)
25
(.98)
1
(.04)
17.7
(.70)
19.5
(.77)
2.5
(.10)
3.7
(.15)
12
(.47)
8N25ST6K
Download the CAD
927-82-M8-25-A-O
Download the CAD
927-82-M8-25-A-R
Download the CAD
927-82-M8-25-A-S
Download the CAD
25
(.98)
8N30ST6K
Download the CAD
927-82-M8-30-A-O
Download the CAD
927-82-M8-30-A-R
Download the CAD
927-82-M8-30-A-S
Download the CAD
30
(1.18)
8N35ST6K
Download the CAD
927-82-M8-35-A-O
Download the CAD
927-82-M8-35-A-R
Download the CAD
927-82-M8-35-A-S
Download the CAD
35
(1.38)
8N40ST6K
Download the CAD
927-82-M8-40-A-O
Download the CAD
927-82-M8-40-A-R
Download the CAD
927-82-M8-40-A-S
Download the CAD
40
(1.57)
8N50ST6K
Download the CAD
927-82-M8-50-A-O
Download the CAD
927-82-M8-50-A-R
Download the CAD
927-82-M8-50-A-S
Download the CAD
50
(1.97)
8N60ST6K
Download the CAD
927-82-M8-60-A-O
Download the CAD
927-82-M8-60-A-R
Download the CAD
927-82-M8-60-A-S
Download the CAD
60
(2.36)
Part Number l1 d2
Thread
l2 Max.
in
Clamping
Position
b d3 d4 h ~
Stroke
at 90°
Lever Mvmnt.
l3 Min. l3
Max. Approx.
l4 Adj. Range l5 Min.
in
Clamping Position
t
Black Orange Red Silver
927-101-M8-20-A
Download the CAD
927-101-M8-20-A-O
Download the CAD
927-101-M8-20-A-R
Download the CAD
927-101-M8-20-A-S
Download the CAD
101
(3.98)
M8 x 1.25 20
(.79)
25
(.96)
26
(1.02)
30
(1.18)
1.5
(.06)
25.3
(1.00)
29.3
(1.15)
4.0
(.16)
4.8
(.19)
15
(.59)
8N25ST7K
Download the CAD
927-101-M8-25-A-O
Download the CAD
927-101-M8-25-A-R
Download the CAD
927-101-M8-25-A-S
Download the CAD
25
(.98)
8N30ST7K
Download the CAD
927-101-M8-30-A-O
Download the CAD
927-101-M8-30-A-R
Download the CAD
927-101-M8-30-A-S
Download the CAD
30
(1.18)
8N35ST7K
Download the CAD
927-101-M8-35-A-O
Download the CAD
927-101-M8-35-A-R
Download the CAD
927-101-M8-35-A-S
Download the CAD
35
(1.38)
8N40ST7K
Download the CAD
927-101-M8-40-A-O
Download the CAD
927-101-M8-40-A-R
Download the CAD
927-101-M8-40-A-S
Download the CAD
40
(1.57)
8N50ST7K
Download the CAD
927-101-M8-50-A-O
Download the CAD
927-101-M8-50-A-R
Download the CAD
927-101-M8-50-A-S
Download the CAD
50
(1.97)
8N60ST7K
Download the CAD
927-101-M8-60-A-O
Download the CAD
927-101-M8-60-A-R
Download the CAD
927-101-M8-60-A-S
Download the CAD
60
(2.36)
927-101-M10-20-A
Download the CAD
927-101-M10-20-A-O
Download the CAD
927-101-M10-20-A-R
Download the CAD
927-101-M10-20-A-S
Download the CAD
101
(3.98)
M10 x 1.5 20
(.79)
25
(.96)
26
(1.02)
30
(1.18)
1.5
(.06)
25.3
(1.00)
29.3
(1.15)
4.0
(.16)
4.8
(.19)
15
(.59)
10N25ST7K
Download the CAD
927-101-M10-25-A-O
Download the CAD
927-101-M10-25-A-R
Download the CAD
927-101-M10-25-A-S
Download the CAD
25
(.98)
10N30ST7K
Download the CAD
927-101-M10-30-A-O
Download the CAD
927-101-M10-30-A-R
Download the CAD
927-101-M10-30-A-S
Download the CAD
30
(1.18)
10N35ST7K
Download the CAD
927-101-M10-35-A-O
Download the CAD
927-101-M10-35-A-R
Download the CAD
927-101-M10-35-A-S
Download the CAD
35
(1.38)
10N40ST7K
Download the CAD
927-101-M10-40-A-O
Download the CAD
927-101-M10-40-A-R
Download the CAD
927-101-M10-40-A-S
Download the CAD
40
(1.57)
10N50ST7K
Download the CAD
927-101-M10-50-A-O
Download the CAD
927-101-M10-50-A-R
Download the CAD
927-101-M10-50-A-S
Download the CAD
50
(1.97)
10N60ST7K
Download the CAD
927-101-M10-60-A-O
Download the CAD
927-101-M10-60-A-R
Download the CAD
927-101-M10-60-A-S
Download the CAD
60
(2.36)
 
Metric Table - Type B, Fixed Contact Plate

Dimensions in:

millimeters
(inches)

Part Number l1 d2
Thread
l2 Max.
in
Clamping
Position
b d3 d5 h ~
Stroke
at 90°
Lever Mvmnt.
l3 Min. l3
Max. Approx.
l4 Adj. Range l5 Min.
in
Clamping Position
t
Black Orange Red Silver
927-63-M5-16-B
Download the CAD
927-63-M5-16-B-O
Download the CAD
927-63-M5-16-B-R
Download the CAD
927-63-M5-16-B-S
Download the CAD
63
(2.48)
M5 x .8 16
(.63)
16
(.63)
16
(.63)
18.5
(.73)
.75
(.03)
15
(.59)
16.3
(.68)
1.5
(.06)
3
(.12)
10
(.39)
5N20ST8K
Download the CAD
927-63-M5-20-B-O
Download the CAD
927-63-M5-20-B-R
Download the CAD
927-63-M5-20-B-S
Download the CAD
20
(.79)
5N25ST8K
Download the CAD
927-63-M5-25-B-O
Download the CAD
927-63-M5-25-B-R
Download the CAD
927-63-M5-25-B-S
Download the CAD
25
(.98)
5N30ST8K
Download the CAD
927-63-M5-30-B-O
Download the CAD
927-63-M5-30-B-R
Download the CAD
927-63-M5-30-B-S
Download the CAD
30
(1.18)
5N35ST8K
Download the CAD
927-63-M5-35-B-O
Download the CAD
927-63-M5-35-B-R
Download the CAD
927-63-M5-35-B-S
Download the CAD
35
(1.38)
5N40ST8K
Download the CAD
927-63-M5-40-B-O
Download the CAD
927-63-M5-40-B-R
Download the CAD
927-63-M5-40-B-S
Download the CAD
40
(1.57)
5N50ST8K
Download the CAD
927-63-M5-50-B-O
Download the CAD
927-63-M5-50-B-R
Download the CAD
927-63-M5-50-B-S
Download the CAD
50
(1.97)
927-63-M6-16-B
Download the CAD
927-63-M6-16-B-O
Download the CAD
927-63-M6-16-B-R
Download the CAD
927-63-M6-16-B-S
Download the CAD
63
(2.48)
M6 x 1.0 16
(.63)
16
(.63)
16
(.63)
18.5
(.73)
.75
(.03)
15
(.59)
16.3
(.68)
1.5
(.06)
3
(.12)
10
(.39)
6N20ST8K
Download the CAD
927-63-M6-20-B-O
Download the CAD
927-63-M6-20-B-R
Download the CAD
927-63-M6-20-B-S
Download the CAD
20
(.79)
6N25ST8K
Download the CAD
927-63-M6-25-B-O
Download the CAD
927-63-M6-25-B-R
Download the CAD
927-63-M6-25-B-S
Download the CAD
25
(.98)
6N30ST8K
Download the CAD
927-63-M6-30-B-O
Download the CAD
927-63-M6-30-B-R
Download the CAD
927-63-M6-30-B-S
Download the CAD
30
(1.18)
6N35ST8K
Download the CAD
927-63-M6-35-B-O
Download the CAD
927-63-M6-35-B-R
Download the CAD
927-63-M6-35-B-S
Download the CAD
35
(1.38)
6N40ST8K
Download the CAD
927-63-M6-40-B-O
Download the CAD
927-63-M6-40-B-R
Download the CAD
927-63-M6-40-B-S
Download the CAD
40
(1.57)
6N50ST8K
Download the CAD
927-63-M6-50-B-O
Download the CAD
927-63-M6-50-B-R
Download the CAD
927-63-M6-50-B-S
Download the CAD
50
(1.97)
Part Number l1 d2
Thread
l2 Max.
in
Clamping
Position
b d3 d5 h ~
Stroke
at 90°
Lever Mvmnt.
l3 Min. l3
Max. Approx.
l4 Adj. Range l5 Min.
in
Clamping Position
t
Black Orange Red Silver
927-82-M6-20-B
Download the CAD
927-82-M6-20-B-O
Download the CAD
927-82-M6-20-B-R
Download the CAD
927-82-M6-20-B-S
Download the CAD
82
(3.23)
M6 x 1.0 20
(.79)
20
(.79)
20
(.79)
22.5
(.89)
1
(.04)
17.7
(.70)
19.5
(.77)
2.5
(.10)
3.7
(.15)
12
(.47)
6N25ST9K
Download the CAD
927-82-M6-25-B-O
Download the CAD
927-82-M6-25-B-R
Download the CAD
927-82-M6-25-B-S
Download the CAD
25
(.98)
6N30ST9K
Download the CAD
927-82-M6-30-B-O
Download the CAD
927-82-M6-30-B-R
Download the CAD
927-82-M6-30-B-S
Download the CAD
30
(1.18)
6N35ST9K
Download the CAD
927-82-M6-35-B-O
Download the CAD
927-82-M6-35-B-R
Download the CAD
927-82-M6-35-B-S
Download the CAD
35
(1.38)
6N40ST9K
Download the CAD
927-82-M6-40-B-O
Download the CAD
927-82-M6-40-B-R
Download the CAD
927-82-M6-40-B-S
Download the CAD
40
(1.57)
6N50ST9K
Download the CAD
927-82-M6-50-B-O
Download the CAD
927-82-M6-50-B-R
Download the CAD
927-82-M6-50-B-S
Download the CAD
50
(1.97)
6N60ST9K
Download the CAD
927-82-M6-60-B-O
Download the CAD
927-82-M6-60-B-R
Download the CAD
927-82-M6-60-B-S
Download the CAD
60
(2.36)
927-82-M8-20-B
Download the CAD
927-82-M8-20-B-O
Download the CAD
927-82-M8-20-B-R
Download the CAD
927-82-M8-20-B-S
Download the CAD
82
(3.23)
M8 x 1.25 20
(.79)
20
(.79)
20
(.79)
22.5
(.89)
1
(.04)
17.7
(.70)
19.5
(.77)
2.5
(.10)
3.7
(.15)
12
(.47)
8N25ST9K
Download the CAD
927-82-M8-25-B-O
Download the CAD
927-82-M8-25-B-R
Download the CAD
927-82-M8-25-B-S
Download the CAD
25
(.98)
8N30ST9K
Download the CAD
927-82-M8-30-B-O
Download the CAD
927-82-M8-30-B-R
Download the CAD
927-82-M8-30-B-S
Download the CAD
30
(1.18)
8N35ST9K
Download the CAD
927-82-M8-35-B-O
Download the CAD
927-82-M8-35-B-R
Download the CAD
927-82-M8-35-B-S
Download the CAD
35
(1.38)
8N40ST9K
Download the CAD
927-82-M8-40-B-O
Download the CAD
927-82-M8-40-B-R
Download the CAD
927-82-M8-40-B-S
Download the CAD
40
(1.57)
8N50ST9K
Download the CAD
927-82-M8-50-B-O
Download the CAD
927-82-M8-50-B-R
Download the CAD
927-82-M8-50-B-S
Download the CAD
50
(1.97)
8N60ST9K
Download the CAD
927-82-M8-60-B-O
Download the CAD
927-82-M8-60-B-R
Download the CAD
927-82-M8-60-B-S
Download the CAD
60
(2.36)
Part Number l1 d2
Thread
l2 Max.
in
Clamping
Position
b d3 d5 h ~
Stroke
at 90°
Lever Mvmnt.
l3 Min. l3
Max. Approx.
l4 Adj. Range l5 Min.
in
Clamping Position
t
Black Orange Red Silver
927-101-M8-20-B
Download the CAD
927-101-M8-20-B-O
Download the CAD
927-101-M8-20-B-R
Download the CAD
927-101-M8-20-B-S
Download the CAD
101
(3.98)
M8 x 1.25 20
(.79)
25
(.96)
26
(1.02)
27
(1.06)
1.5
(.06)
25.3
(1.00)
29.3
(1.15)
4.0
(.16)
4.8
(.19)
15
(.59)
8N25ST3K
Download the CAD
927-101-M8-25-B-O
Download the CAD
927-101-M8-25-B-R
Download the CAD
927-101-M8-25-B-S
Download the CAD
25
(.98)
8N30ST3K
Download the CAD
927-101-M8-30-B-O
Download the CAD
927-101-M8-30-B-R
Download the CAD
927-101-M8-30-B-S
Download the CAD
30
(1.18)
8N35ST3K
Download the CAD
927-101-M8-35-B-O
Download the CAD
927-101-M8-35-B-R
Download the CAD
927-101-M8-35-B-S
Download the CAD
35
(1.38)
8N40ST3K
Download the CAD
927-101-M8-40-B-O
Download the CAD
927-101-M8-40-B-R
Download the CAD
927-101-M8-40-B-S
Download the CAD
40
(1.57)
8N50ST3K
Download the CAD
927-101-M8-50-B-O
Download the CAD
927-101-M8-50-B-R
Download the CAD
927-101-M8-50-B-S
Download the CAD
50
(1.97)
8N60ST3K
Download the CAD
927-101-M8-60-B-O
Download the CAD
927-101-M8-60-B-R
Download the CAD
927-101-M8-60-B-S
Download the CAD
60
(2.36)
927-101-M10-20-B
Download the CAD
927-101-M10-20-B-O
Download the CAD
927-101-M10-20-B-R
Download the CAD
927-101-M10-20-B-S
Download the CAD
101
(3.98)
M10 x 1.5 20
(.79)
25
(.96)
26
(1.02)
27
(1.06)
1.5
(.06)
25.3
(1.00)
29.3
(1.15)
4.0
(.16)
4.8
(.19)
15
(.59)
10N25ST3K
Download the CAD
927-101-M10-25-B-O
Download the CAD
927-101-M10-25-B-R
Download the CAD
927-101-M10-25-B-S
Download the CAD
25
(.98)
10N30ST3K
Download the CAD
927-101-M10-30-B-O
Download the CAD
927-101-M10-30-B-R
Download the CAD
927-101-M10-30-B-S
Download the CAD
30
(1.18)
10N35ST3K
Download the CAD
927-101-M10-35-B-O
Download the CAD
927-101-M10-35-B-R
Download the CAD
927-101-M10-35-B-S
Download the CAD
35
(1.38)
10N40ST3K
Download the CAD
927-101-M10-40-B-O
Download the CAD
927-101-M10-40-B-R
Download the CAD
927-101-M10-40-B-S
Download the CAD
40
(1.57)
10N50ST3K
Download the CAD
927-101-M10-50-B-O
Download the CAD
927-101-M10-50-B-R
Download the CAD
927-101-M10-50-B-S
Download the CAD
50
(1.97)
10N60ST3K
Download the CAD
927-101-M10-60-B-O
Download the CAD
927-101-M10-60-B-R
Download the CAD
927-101-M10-60-B-S
Download the CAD
60
(2.36)