Metric Size, Stainless Steel
Hexagon Head Screws
With Brass Tip, Nylon Tip, or Spherical Pivot
GN 933.5
GN 933.5

RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 933.5
Specification
Information

Hexagon head screw body: Stainless steel European standard 1.4301 (American Standard 304)
Tip: Brass or plastic (Polyacetal POM)

GN 933.5 stainless steel hexagon head screws are used when pressure dents or damage to the clamping surface must be avoided.
The spherical pivot type has a diameter d4 that is smaller than the core diameter d1 of the thread. This makes it suitable for use with thrust pads GN 631 / GN 631.5 which must be ordered separately.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Brass Tip

Dimensions in:

millimeters
(inches)

Part
Number
d1
Thread
l1
Thread Length
d2
l2
l4
A/F
M6 x 1.0
16
4
(.16)
1
(.04)
4
(.16)
10
(.39)
20
25
30
35
M8 x 1.25
20
6
(.24)
1.5
(.06)
5.3
(.21)
13
(.51)
25
30
35
45
M10 x 1.5
25
8
(.31)
2
(.08)
6.4
(.26)
17
(.67)
30
35
45
55
Nylon Tip

Dimensions in:

millimeters
(inches)

Part
Number
d1
Thread
l1
Thread Length
d3
l3
l4
A/F
M6 x 1.0
16
3.5
(.14)
1.3
(.05)
4
(.16)
10
(.39)
20
25
30
35
M8 x 1.25
20
5
(.20)
1.6
(.06)
5.3
(.21)
13
(.51)
25
30
35
45
M10 x 1.5
25
6.5
(.26)
1.9
(.07)
6.4
(.26)
17
(.67)
30
35
45
55
Spherical Pivot

Dimensions in:

millimeters
(inches)

Part
Number
d1
Thread
l1
Thread Length
d4
l4
l5~
A/F
M6 x 1.0
20
4.5 +/- .03
(.18)
4
(.16)
5.1
(.20)
10
(.39)
25
30
35
M8 x 1.25
25
6.1 +/- .05
(.20)
5.3
(.21)
6.2
(.25)
13
(.51)
30
35
45
M10 x 1.5
30
7.8 +/- .05
(.30)
6.4
(.26)
7.3
(.29)
17
(.67)
35
45
55