Inch Size, Steel
Heavy Duty C-Washers

HDCW
wo
HDCW
RoHS Compliant

  HDCW

Specification
Cold finished steel, case hardened, black oxide finish
All sharp edges removed, surface flat and parallel

 
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in:

inches
(millimeters)

Part Number A B C
28ACW1
Download the CAD
.28
(7.1)
.25
(6.4)
1.25
(31.8)
34ACW1
Download the CAD
.34
(8.6)
.31
(7.9)
1.25
(31.8)
41ACW2
Download the CAD
.41
(10.4)
.38
(9.7)
1.50
(38.1)
53ACW3
Download the CAD
.53
(13.5)
.38
(9.7)
2.00
(50.8)
63ACW5
Download the CAD
.63
(16.0)
.38
(9.7)
2.13
(54.1)
78ACW5
Download the CAD
.78
(19.8)
.44
(11.2)
2.50
(63.5)
91ACW6
Download the CAD
.91
(23.1)
.50
(12.7)
2.63
(66.8)
103ACW7
Download the CAD
1.03
(26.2)
.56
(14.2)
3.00
(76.2)